(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A lightweight, single-action lock waterproof connector that uses a resin material for the shell.
[Features]
・ High-strength plastic with excellent weather resistance is used for the shell
・ Lightweight and durable. Easy attachment/detachment with single-action locking method
・ Smooth connection due to adoption of 5-key guide
・ Products complying with European safety standards are available (EN61984 compliant TÜV certification)
[Applications]
・ Ideal for connecting cables for all outdoor equipment
Part Number |
---|
NRW-243-PM8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,840.80 | 1 Piece(s) | 5 Day(s) or more | Male | 3 | Cable Connection | 20 | 250 | Solder | Plug | General Shape | 24 | Reverse-core type | 6.8 to 8.0 | 3.5 | -25 to +85 | NA | Standard | Silver | - | NRW-243-ADF8 [relay plug] | NRW-243-RF [panel receptacle] | - | - | - | - |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NRW |
---|---|---|---|---|---|
Connection direction | Straight | Protection function (environmentally resistant) | IP67 equivalent | Screw for Pipes | NA |
Shell plating treatment | Unprocessed |
Please check the type/dimensions/specifications of the part NRW-243-PM8 in the Waterproof Connector NRW Series series.
Part Number |
---|
NRW-2010-ADM10 |
NRW-2010-ADM12 |
NRW-2010-ADM6 |
NRW-243-RF |
NRW-243-RF(ROHS2.0) |
NRW-243-RM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,131.20 | 1 Piece(s) | 5 Day(s) or more | Male | 10 | Cable Connection | 5 | 250 | Solder | Adapter | General Shape | 20 | Normal-core type | 8.6 to 10.5 | 0.5 | -25 to +85 | NA | Standard | Silver | - | NRW-2010-PF10 [straight plug] | - | - | - | - | - | ||
₹ 2,131.20 | 1 Piece(s) | 5 Day(s) or more | Male | 10 | Cable Connection | 5 | 250 | Solder | Adapter | General Shape | 20 | Normal-core type | 10.6 to 12.5 | 0.5 | -25 to +85 | NA | Standard | Silver | - | NRW-2010-PF12 [straight plug] | - | - | - | - | - | ||
₹ 2,131.20 | 1 Piece(s) | 5 Day(s) or more | Male | 10 | Cable Connection | 5 | 250 | Solder | Adapter | General Shape | 20 | Normal-core type | 5.5 to 6.3 | 0.5 | -25 to +85 | NA | Standard | Silver | - | NRW-2010-PF6 [straight plug] | - | - | - | - | - | ||
₹ 1,342.40 | 1 Piece(s) | 5 Day(s) or more | Female | 3 | Panel Mount | 20 | 250 | Solder | Receptacle | Flange | 24 | Reverse-core type | NA | 3.5 | -25 to +85 | Rectangular | Standard | Silver | - | NRW-243-PM8 [straight plug] | - | - | - | - | - | ||
₹ 1,796.80 | 1 Piece(s) | 5 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 996.85 | 1 Piece(s) | 5 Day(s) or more | Male | 3 | Panel Mount | 20 | 250 | Solder | Receptacle | Flange | 24 | Normal-core type | NA | 3.5 | -25 to +85 | Rectangular | Standard | Silver | - | NRW-243-PF11 [straight plug] | NRW-243-PF13 [straight plug] | NRW-243-PF15 [straight plug] | NRW-243-PF8 [straight plug] | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy