(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Waterproof Connector NRW Series (Part Number)

Waterproof Connector NRW Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Waterproof Connector NRW Series
  • Waterproof Connector NRW Series
  • Waterproof Connector NRW Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      617₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A lightweight, single-action lock waterproof connector that uses a resin material for the shell.
[Features]
・ High-strength plastic with excellent weather resistance is used for the shell
・ Lightweight and durable. Easy attachment/detachment with single-action locking method
・ Smooth connection due to adoption of 5-key guide
・ Products complying with European safety standards are available (EN61984 compliant TÜV certification)
[Applications]
・ Ideal for connecting cables for all outdoor equipment

Part Number
NRW-243-PM15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6

₹ 1,840.80

1 Piece(s) 5 Day(s) or more Male3Cable Connection20250SolderPlugGeneral Shape24Reverse-core type13.1 to 15.03.5-25 to +85NAStandardSilver-NRW-243-ADF15 [relay plug]NRW-243-RF [panel receptacle]----

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NRW
Connection direction Straight Protection function (environmentally resistant) IP67 equivalent Screw for Pipes NA
Shell plating treatment Unprocessed
X
whatsapp-qr whatsapp-icon