(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A sturdy circular connector mainly used for industrial applications.
[Features]
・ Durable die-cast zinc alloy or aluminum alloy shell.
・ Smooth connection due to the adoption of a 5-key guide.
・ It can be mounted in a tight space with the use of an L-shaped base and the receptacle can be mounted from the back of the panel as well.
・ JIC C 5432 compliant products available.
・ Products compliant with the (PSE) Electrical Appliances and Materials Safety Act of Japan and European safety standards available. (EN61984 compliant TÜV certification)
・ UL/CSA standard certified products available. (UL: UL1977 CSA: C22.2 No.182.3)
[Features]
・ Convenient for connecting cables with equipment and other cables in a non-waterproof indoor environment such as inside a factory.
Part Number |
---|
NJC-2012-RF |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Representative Standard | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 654.29 | 1 Piece(s) | 5 Day(s) or more | Female | 12 | Panel Mount | 5 | 250 | Solder | - | Receptacle | Flange | 20 | Reverse-core type | NA | 0.5 | -25 to +85 | Rectangular | Standard | Silver | - | NJC-2012-GPM1/2 [straight plug] | NJC-2012-PM [straight plug] | - | - | - | - | - | - | - | - | - |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NJC |
---|---|---|---|---|---|
Connection direction | Straight | Protection function (environmentally resistant) | NA | Screw for Pipes | NA |
Shell plating treatment | Satin chrome |
Please check the type/dimensions/specifications of the part NJC-2012-RF in the Connector NJC Series series.
Part Number |
---|
NJC-163-AD(F)M(ROHS2.0) |
NJC-163-ADF |
NJC-163-ADM |
NJC-2012-RFX |
NJC-2012-RFY |
NJC-2012-RFZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Representative Standard | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,200.00 | 1 Piece(s) | 5 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 936.80 | 1 Piece(s) | 5 Day(s) or more | Female | 3 | Cable Connection | 10 | 125 | Solder | PSE | Adapter | General Shape | 16 | Reverse-core type | 7.0 to 8.5 | 1.25 | -25 to +85 | NA | Standard | Silver | Conforms to JIS C 5432 | NJC-163-PM [straight plug] | - | - | - | - | - | - | - | - | - | - | ||
₹ 783.73 | 1 Piece(s) | 5 Day(s) or more | Male | 3 | Cable Connection | 10 | 125 | Solder | PSE | Adapter | General Shape | 16 | Normal-core type | 7.0 to 8.5 | 1.25 | -25 to +85 | NA | Standard | Silver | Conforms to JIS C 5432 | NJC-163-PF [straight plug] | - | - | - | - | - | - | - | - | - | - | ||
₹ 865.60 | 1 Piece(s) | 5 Day(s) or more | Female | 12 | Panel Mount | 5 | 250 | Solder | - | Receptacle | Flange | 20 | Reverse-core type | NA | 0.5 | -25 to +85 | Rectangular | 45° | Silver | - | NJC-2012-RFX | NJC-2012-PMX [straight plug] | - | - | - | - | - | - | - | - | - | ||
₹ 865.60 | 1 Piece(s) | 5 Day(s) or more | Female | 12 | Panel Mount | 5 | 250 | Solder | - | Receptacle | Flange | 20 | Reverse-core type | NA | 0.5 | -25 to +85 | Rectangular | 95° | Silver | - | NJC-2012-RFY | NJC-2012-PMY [straight plug] | - | - | - | - | - | - | - | - | - | ||
₹ 865.60 | 1 Piece(s) | 5 Day(s) or more | Female | 12 | Panel Mount | 5 | 250 | Solder | - | Receptacle | Flange | 20 | Reverse-core type | NA | 0.5 | -25 to +85 | Rectangular | 190° | Silver | - | NJC-2012-RFZ | NJC-2012-PMZ [straight plug] | - | - | - | - | - | - | - | - | - |