(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Connector NJC Series (Part Number)

Connector NJC Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Connector NJC Series
  • Connector NJC Series
  • Connector NJC Series
  • Connector NJC Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      311₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A sturdy circular connector mainly used for industrial applications.
[Features]
・ Durable die-cast zinc alloy or aluminum alloy shell.
・ Smooth connection due to the adoption of a 5-key guide.
・ It can be mounted in a tight space with the use of an L-shaped base and the receptacle can be mounted from the back of the panel as well.
・ JIC C 5432 compliant products available.
・ Products compliant with the (PSE) Electrical Appliances and Materials Safety Act of Japan and European safety standards available. (EN61984 compliant TÜV certification)
・ UL/CSA standard certified products available. (UL: UL1977 CSA: C22.2 No.182.3)
[Features]
・ Convenient for connecting cables with equipment and other cables in a non-waterproof indoor environment such as inside a factory.

Part Number
NJC-2012-ADM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11

₹ 1,217.45

1 Piece(s) 5 Day(s) or more Male12Cable Connection5250Solder-AdapterGeneral Shape20Normal-core type10.0 to 12.50.5-25 to +85NAStandardSilver-NJC-2012-GPF1/2 [straight plug]NJC-2012-PF [straight plug]---------

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NJC
Connection direction Straight Protection function (environmentally resistant) NA Screw for Pipes NA
Shell plating treatment Satin chrome

Please check the type/dimensions/specifications of the part NJC-2012-ADM in the Connector NJC Series series.

Product variants

Part Number
NJC-163-AD(F)M(ROHS2.0)
NJC-163-ADF
NJC-163-ADM
NJC-2012-PF
NJC-2012-PFX
NJC-2012-PM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11

₹ 1,200.00

1 Piece(s) 5 Day(s) or more -----------------------------

₹ 936.80

1 Piece(s) 5 Day(s) or more Female3Cable Connection10125SolderPSEAdapterGeneral Shape16Reverse-core type7.0 to 8.51.25-25 to +85NAStandardSilverConforms to JIS C 5432NJC-163-PM [straight plug]----------

₹ 783.73

1 Piece(s) 5 Day(s) or more Male3Cable Connection10125SolderPSEAdapterGeneral Shape16Normal-core type7.0 to 8.51.25-25 to +85NAStandardSilverConforms to JIS C 5432NJC-163-PF [straight plug]----------

₹ 1,041.98

1 Piece(s) 5 Day(s) or more Female12Cable Connection5250Solder-PlugGeneral Shape20Normal-core type10.0 to 12.50.5-25 to +85NAStandardSilver-NJC-2012-AD(F)M [relay plug]NJC-2012-ADM [relay plug]NJC-2012-GAD(F)M1/2 [relay plug]NJC-2012-GADM1/2 [relay plug]NJC-2012-RM [panel receptacle]------

₹ 1,356.80

1 Piece(s) 5 Day(s) or more Female12Cable Connection5250Solder-PlugGeneral Shape20Normal-core type10.0 to 12.50.5-25 to +85NA45°Silver-NJC-2012-PFXNJC-2012-ADMX [relay plug]NJC-2012-AD(F)MX [relay plug]NJC-2012-GADM1/2X [relay plug]NJC-2012-GAD(F)M1/2X [relay plug]NJC-2012-RMX [panel receptacle]-----

₹ 979.04

1 Piece(s) 5 Day(s) or more Male12Cable Connection5250Solder-PlugGeneral Shape20Reverse-core type10.0 to 12.50.5-25 to +85NAStandardSilver-NJC-2012-AD(F) F [relay plug]NJC-2012-ADF [relay plug]NJC-2012-GAD(F)F1/2 [relay plug]NJC-2012-GADF1/2 [relay plug]NJC-2012-RF [panel receptacle]------