(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Waterproof connector based on the NJC series.
[Features]
・ Waterproof connector with excellent weather resistance due to the use of a special surface treatment.
・ Die-cast shell made of zinc alloy or aluminum alloy.
・ Smooth connection due to the adoption of a 5-key guide.
・ Thread locking method.
・ "PSE" Products that compliant with the Electrical Appliances and Materials Safety Act of Japan are available.
・ UL/CSA standard certified product is available. (UL: UL1977 CSA: C22.2 No.182.3)
[Applications]
・ It is ideal for cable connections of outdoor equipment in general.
Part Number |
---|
NJW-2416-PF13 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Representative Standard | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Screw for Pipes | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 | Mating partner 12 | Mating partner 13 | Mating partner 14 | Mating partner 15 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,446.09 | 1 Piece(s) | 5 Day(s) or more | Female | 16 | Cable Connection | 5 | 250 | Solder | - | Plug | General Shape | 24 | Normal-core type | 11.1 to 13.0 | 0.5 | -25 to +85 | NA | NA | Standard | Silver | - | NJW-2416-AD(F)M13 [relay plug] | NJW-2416-AD(F)MK13 [relay plug] | NJW-2416-ADM13 [relay plug] | NJW-2416-ADMK13 [relay plug] | NJW-2416-GAD(F)M1/2 [relay plug] | NJW-2416-GADM1/2 [relay plug] | NJW-2416-RM [panel receptacle] | - | - | - | - | - | - | - | - |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NJW |
---|---|---|---|---|---|
Connection direction | Straight | Protection function (environmentally resistant) | IP67 equivalent | Shell plating treatment | Special Processing |
Please check the type/dimensions/specifications of the part NJW-2416-PF13 in the Connector NJW Series series.
Part Number |
---|
NJW-163-ADF5 |
NJW-163-ADF5(ROHS2.0) |
NJW-163-ADF7 |
NJW-2416-PF15 |
NJW-2416-PF8 |
NJW-2416-PM11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Representative Standard | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Screw for Pipes | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 | Mating partner 12 | Mating partner 13 | Mating partner 14 | Mating partner 15 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,574.40 | 1 Piece(s) | 5 Day(s) or more | Female | 3 | Cable Connection | 10 | 125 | Solder | PSE | Adapter | General Shape | 16 | Reverse-core type | 4.0 to 4.8 | 1.25 | -25 to +85 | NA | NA | Standard | Silver | - | NJW-163-PM5 [straight plug] | NJW-163-PMK5 [straight plug] | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 2,045.60 | 1 Piece(s) | 5 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 1,352.73 | 1 Piece(s) | 5 Day(s) or more | Female | 3 | Cable Connection | 10 | 125 | Solder | PSE | Adapter | General Shape | 16 | Reverse-core type | 5.7 to 6.8 | 1.25 | -25 to +85 | NA | NA | Standard | Silver | - | NJW-163-PM7 [straight plug] | NJW-163-PMK7 [straight plug] | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 2,446.09 | 1 Piece(s) | 5 Day(s) or more | Female | 16 | Cable Connection | 5 | 250 | Solder | - | Plug | General Shape | 24 | Normal-core type | 13.1 to 15.0 | 0.5 | -25 to +85 | NA | NA | Standard | Silver | - | NJW-2416-AD(F)M15 [relay plug] | NJW-2416-AD(F)MK15 [relay plug] | NJW-2416-ADM15 [relay plug] | NJW-2416-ADMK15 [relay plug] | NJW-2416-GAD(F)M1/2 [relay plug] | NJW-2416-GADM1/2 [relay plug] | NJW-2416-RM [panel receptacle] | - | - | - | - | - | - | - | - | ||
₹ 2,471.20 | 1 Piece(s) | 5 Day(s) or more | Female | 16 | Cable Connection | 5 | 250 | Solder | - | Plug | General Shape | 24 | Normal-core type | 6.8 to 8.0 | 0.5 | -25 to +85 | NA | NA | Standard | Silver | - | NJW-2416-AD(F)M8 [relay plug] | NJW-2416-AD(F)MK8 [relay plug] | NJW-2416-ADM8 [relay plug] | NJW-2416-ADMK8 [relay plug] | NJW-2416-GAD(F)M1/2 [relay plug] | NJW-2416-GADM1/2 [relay plug] | NJW-2416-RM [panel receptacle] | - | - | - | - | - | - | - | - | ||
₹ 2,292.05 | 1 Piece(s) | 5 Day(s) or more | Male | 16 | Cable Connection | 5 | 250 | Solder | - | Plug | General Shape | 24 | Reverse-core type | 9.5 to 11.0 | 0.5 | -25 to +85 | NA | NA | Standard | Silver | - | NJW-2416-AD(F)F11 [relay plug] | NJW-2416-AD(F)FK11 [relay plug] | NJW-2416-ADF11 [relay plug] | NJW-2416-ADFK11 [relay plug] | NJW-2416-GAD(F)F1/2 [relay plug] | NJW-2416-GADF1/2 [relay plug] | NJW-2416-RF [panel receptacle] | - | - | - | - | - | - | - | - |