(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Connector NJW Series (Part Number)

Connector NJW Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Connector NJW Series
  • Connector NJW Series
  • Connector NJW Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      385₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Waterproof connector based on the NJC series.
[Features]
・ Waterproof connector with excellent weather resistance due to the use of a special surface treatment.
・ Die-cast shell made of zinc alloy or aluminum alloy.
・ Smooth connection due to the adoption of a 5-key guide.
・ Thread locking method.
・ "PSE" Products that compliant with the Electrical Appliances and Materials Safety Act of Japan are available.
・ UL/CSA standard certified product is available. (UL: UL1977 CSA: C22.2 No.182.3)
[Applications]
・ It is ideal for cable connections of outdoor equipment in general.

***********************************
Please consider this waterproof connector, too
***********************************
NRW series
(Resin)

* The NJW series is not compatible with other series.
Part Number
NJW-2816-PF16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Screw for Pipes Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11 Mating partner 12 Mating partner 13 Mating partner 14 Mating partner 15

₹ 2,961.75

1 Piece(s) 5 Day(s) or more Female16Cable Connection10250Solder-PlugGeneral Shape28Normal-core type14.1 to 16.01.25-25 to +85NANAStandardSilver-NJW-2816-AD(F)M16 [relay plug]NJW-2816-AD(F)MK16 [relay plug]NJW-2816-ADM16 [relay plug]NJW-2816-ADMK16 [relay plug]NJW-2816-GAD(F)M3/4 [relay plug]NJW-2816-GADM3/4 [relay plug]NJW-2816-RM [panel receptacle]--------

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NJW
Connection direction Straight Protection function (environmentally resistant) IP67 equivalent Shell plating treatment Special Processing

Please check the type/dimensions/specifications of the part NJW-2816-PF16 in the Connector NJW Series series.

Product variants

Part Number
NJW-163-ADF5
NJW-163-ADF5(ROHS2.0)
NJW-163-ADF7
NJW-2816-PF18
NJW-2816-PM10
NJW-2816-PM14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Screw for Pipes Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11 Mating partner 12 Mating partner 13 Mating partner 14 Mating partner 15

₹ 1,574.40

1 Piece(s) 5 Day(s) or more Female3Cable Connection10125SolderPSEAdapterGeneral Shape16Reverse-core type4.0 to 4.81.25-25 to +85NANAStandardSilver-NJW-163-PM5 [straight plug]NJW-163-PMK5 [straight plug]-------------

₹ 2,045.60

1 Piece(s) 5 Day(s) or more ----------------------------------

₹ 1,352.73

1 Piece(s) 5 Day(s) or more Female3Cable Connection10125SolderPSEAdapterGeneral Shape16Reverse-core type5.7 to 6.81.25-25 to +85NANAStandardSilver-NJW-163-PM7 [straight plug]NJW-163-PMK7 [straight plug]-------------

₹ 2,961.75

1 Piece(s) 5 Day(s) or more Female16Cable Connection10250Solder-PlugGeneral Shape28Normal-core type16.1 to 18.01.25-25 to +85NANAStandardSilver-NJW-2816-AD(F)M18 [relay plug]NJW-2816-AD(F)MK18 [relay plug]NJW-2816-ADM18 [relay plug]NJW-2816-ADMK18 [relay plug]NJW-2816-GAD(F)M3/4 [relay plug]NJW-2816-GADM3/4 [relay plug]NJW-2816-RM [panel receptacle]--------

₹ 2,749.47

1 Piece(s) 5 Day(s) or more Male16Cable Connection10250Solder-PlugGeneral Shape28Reverse-core type9.0 to 10.91.25-25 to +85NANAStandardSilver-NJW-2816-AD(F)F10 [relay plug]NJW-2816-AD(F)FK10 [relay plug]NJW-2816-ADF10 [relay plug]NJW-2816-ADFK10 [relay plug]NJW-2816-GAD(F)F3/4 [relay plug]NJW-2816-GADF3/4 [relay plug]NJW-2816-RF [panel receptacle]--------

₹ 2,777.60

1 Piece(s) 5 Day(s) or more Male16Cable Connection10250Solder-PlugGeneral Shape28Reverse-core type12.5 to 14.01.25-25 to +85NANAStandardSilver-NJW-2816-AD(F)F14 [relay plug]NJW-2816-AD(F)FK14 [relay plug]NJW-2816-ADF14 [relay plug]NJW-2816-ADFK14 [relay plug]NJW-2816-GAD(F)F3/4 [relay plug]NJW-2816-GADF3/4 [relay plug]NJW-2816-RF [panel receptacle]--------