(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Connector NJW Series (Part Number)

Connector NJW Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Connector NJW Series
  • Connector NJW Series
  • Connector NJW Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      385₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Waterproof connector based on the NJC series.
[Features]
・ Waterproof connector with excellent weather resistance due to the use of a special surface treatment.
・ Die-cast shell made of zinc alloy or aluminum alloy.
・ Smooth connection due to the adoption of a 5-key guide.
・ Thread locking method.
・ "PSE" Products that compliant with the Electrical Appliances and Materials Safety Act of Japan are available.
・ UL/CSA standard certified product is available. (UL: UL1977 CSA: C22.2 No.182.3)
[Applications]
・ It is ideal for cable connections of outdoor equipment in general.

***********************************
Please consider this waterproof connector, too
***********************************
NRW series
(Resin)

* The NJW series is not compatible with other series.
Part Number
NJW-168-RBF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Screw for Pipes Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11 Mating partner 12 Mating partner 13 Mating partner 14 Mating partner 15

₹ 1,398.40

1 Piece(s) 5 Day(s) or more Female8Panel Mount3-Solder-ReceptacleBulkhead type16Reverse-core typeNA0.3-25 to +60NANAStandardGold-NJW-168-PM11 [straight plug]NJW-168-PM5 [straight plug]NJW-168-PM7 [straight plug]NJW-168-PM8 [straight plug]NJW-168-PM9 [straight plug]NJW-168-PMK11 [straight plug]NJW-168-PMK5 [straight plug]NJW-168-PMK7 [straight plug]NJW-168-PMK8 [straight plug]NJW-168-PMK9 [straight plug]-----

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NJW
Connection direction Straight Protection function (environmentally resistant) IP67 equivalent Shell plating treatment Special Processing

Please check the type/dimensions/specifications of the part NJW-168-RBF in the Connector NJW Series series.

Product variants

Part Number
NJW-163-ADF5
NJW-163-ADF5(ROHS2.0)
NJW-163-ADF7
NJW-168-RBF(ROHS2.0)
NJW-168-RBM
NJW-168-RF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Screw for Pipes Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11 Mating partner 12 Mating partner 13 Mating partner 14 Mating partner 15

₹ 1,574.40

1 Piece(s) 5 Day(s) or more Female3Cable Connection10125SolderPSEAdapterGeneral Shape16Reverse-core type4.0 to 4.81.25-25 to +85NANAStandardSilver-NJW-163-PM5 [straight plug]NJW-163-PMK5 [straight plug]-------------

₹ 2,045.60

1 Piece(s) 5 Day(s) or more ----------------------------------

₹ 1,352.73

1 Piece(s) 5 Day(s) or more Female3Cable Connection10125SolderPSEAdapterGeneral Shape16Reverse-core type5.7 to 6.81.25-25 to +85NANAStandardSilver-NJW-163-PM7 [straight plug]NJW-163-PMK7 [straight plug]-------------

₹ 1,875.20

1 Piece(s) 5 Day(s) or more ----------------------------------

₹ 1,300.00

1 Piece(s) 5 Day(s) or more Male8Panel Mount3-Solder-ReceptacleBulkhead type16Normal-core typeNA0.3-25 to +60NANAStandardGold-NJW-168-PF11 [straight plug]NJW-168-PF5 [straight plug]NJW-168-PF7 [straight plug]NJW-168-PF8 [straight plug]NJW-168-PF9 [straight plug]NJW-168-PFK11 [straight plug]NJW-168-PFK5 [straight plug]NJW-168-PFK7 [straight plug]NJW-168-PFK8 [straight plug]NJW-168-PFK9 [straight plug]-----

₹ 988.80

1 Piece(s) 5 Day(s) or more Female8Panel Mount3-Solder-ReceptacleFlange16Reverse-core typeNA0.3-25 to +60RectangularNAStandardGold-NJW-168-PM11 [straight plug]NJW-168-PM5 [straight plug]NJW-168-PM7 [straight plug]NJW-168-PM8 [straight plug]NJW-168-PM9 [straight plug]NJW-168-PMK11 [straight plug]NJW-168-PMK5 [straight plug]NJW-168-PMK7 [straight plug]NJW-168-PMK8 [straight plug]NJW-168-PMK9 [straight plug]-----