(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Waterproof connector based on the NJC series.
[Features]
・ Waterproof connector with excellent weather resistance due to the use of a special surface treatment.
・ Die-cast shell made of zinc alloy or aluminum alloy.
・ Smooth connection due to the adoption of a 5-key guide.
・ Thread locking method.
・ "PSE" Products that compliant with the Electrical Appliances and Materials Safety Act of Japan are available.
・ UL/CSA standard certified product is available. (UL: UL1977 CSA: C22.2 No.182.3)
[Applications]
・ It is ideal for cable connections of outdoor equipment in general.
Part Number |
---|
NJW-163-RBM |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Representative Standard | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Screw for Pipes | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 | Mating partner 12 | Mating partner 13 | Mating partner 14 | Mating partner 15 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,051.20 | 1 Piece(s) | 5 Day(s) or more | Male | 3 | Panel Mount | 10 | 125 | Solder | PSE | Receptacle | Bulkhead type | 16 | Normal-core type | NA | 1.25 | -25 to +85 | NA | NA | Standard | Silver | - | NJW-163-PF11 [straight plug] | NJW-163-PF5 [straight plug] | NJW-163-PF7 [straight plug] | NJW-163-PF8 [straight plug] | NJW-163-PF9 [straight plug] | NJW-163-PFK11 [straight plug] | NJW-163-PFK5 [straight plug] | NJW-163-PFK7 [straight plug] | NJW-163-PFK8 [straight plug] | NJW-163-PFK9 [straight plug] | - | - | - | - | - |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NJW |
---|---|---|---|---|---|
Connection direction | Straight | Protection function (environmentally resistant) | IP67 equivalent | Shell plating treatment | Special Processing |
Please check the type/dimensions/specifications of the part NJW-163-RBM in the Connector NJW Series series.
Part Number |
---|
NJW-163-ADF5 |
NJW-163-ADF5(ROHS2.0) |
NJW-163-ADF7 |
NJW-163-RF |
NJW-163-RM |
NJW-165-ADF11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Representative Standard | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Screw for Pipes | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 | Mating partner 12 | Mating partner 13 | Mating partner 14 | Mating partner 15 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,574.40 | 1 Piece(s) | 5 Day(s) or more | Female | 3 | Cable Connection | 10 | 125 | Solder | PSE | Adapter | General Shape | 16 | Reverse-core type | 4.0 to 4.8 | 1.25 | -25 to +85 | NA | NA | Standard | Silver | - | NJW-163-PM5 [straight plug] | NJW-163-PMK5 [straight plug] | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 2,045.60 | 1 Piece(s) | 5 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 1,352.73 | 1 Piece(s) | 5 Day(s) or more | Female | 3 | Cable Connection | 10 | 125 | Solder | PSE | Adapter | General Shape | 16 | Reverse-core type | 5.7 to 6.8 | 1.25 | -25 to +85 | NA | NA | Standard | Silver | - | NJW-163-PM7 [straight plug] | NJW-163-PMK7 [straight plug] | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 682.86 | 1 Piece(s) | 5 Day(s) or more | Female | 3 | Panel Mount | 10 | 125 | Solder | PSE | Receptacle | Flange | 16 | Reverse-core type | NA | 1.25 | -25 to +85 | Rectangular | NA | Standard | Silver | - | NJW-163-PM11 [straight plug] | NJW-163-PM5 [straight plug] | NJW-163-PM7 [straight plug] | NJW-163-PM8 [straight plug] | NJW-163-PM9 [straight plug] | NJW-163-PMK11 [straight plug] | NJW-163-PMK5 [straight plug] | NJW-163-PMK7 [straight plug] | NJW-163-PMK8 [straight plug] | NJW-163-PMK9 [straight plug] | - | - | - | - | - | ||
₹ 568.57 | 1 Piece(s) | 5 Day(s) or more | Male | 3 | Panel Mount | 10 | 125 | Solder | PSE | Receptacle | Flange | 16 | Normal-core type | NA | 1.25 | -25 to +85 | Rectangular | NA | Standard | Silver | - | NJW-163-PF11 [straight plug] | NJW-163-PF5 [straight plug] | NJW-163-PF7 [straight plug] | NJW-163-PF8 [straight plug] | NJW-163-PF9 [straight plug] | NJW-163-PFK11 [straight plug] | NJW-163-PFK5 [straight plug] | NJW-163-PFK7 [straight plug] | NJW-163-PFK8 [straight plug] | NJW-163-PFK9 [straight plug] | - | - | - | - | - | ||
₹ 1,708.80 | 1 Piece(s) | 5 Day(s) or more | Female | 5 | Cable Connection | 5 | 125 | Solder | - | Adapter | General Shape | 16 | Reverse-core type | 9.5 to 11.0 | 0.5 | -25 to +85 | NA | NA | Standard | Silver | - | NJW-165-PM11 [straight plug] | NJW-165-PMK11 [straight plug] | - | - | - | - | - | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy