(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
KVC-36SBT

KVC-36SBT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      526₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for wiring of control circuit for machine tools

[Features]
· UL/cUL standard cable.
· Noise resistance.
· Flexibility.
· Oil resistance.

 
Part Number
KVC-36SBT 2(1P)X0.5SQ-1
KVC-36SBT 2(1P)X0.5SQ-2
KVC-36SBT 2(1P)X0.5SQ-3
KVC-36SBT 2(1P)X0.5SQ-4
KVC-36SBT 2(1P)X0.5SQ-5
KVC-36SBT 2(1P)X0.5SQ-6
KVC-36SBT 2(1P)X0.5SQ-7
KVC-36SBT 2(1P)X0.5SQ-8
KVC-36SBT 2(1P)X0.5SQ-9
KVC-36SBT 2(1P)X0.5SQ-10
KVC-36SBT 2(1P)X0.5SQ-11
KVC-36SBT 2(1P)X0.5SQ-12
KVC-36SBT 2(1P)X0.5SQ-13
KVC-36SBT 2(1P)X0.5SQ-14
KVC-36SBT 2(1P)X0.5SQ-15
KVC-36SBT 2(1P)X0.5SQ-16
KVC-36SBT 2(1P)X0.5SQ-17
KVC-36SBT 2(1P)X0.5SQ-18
KVC-36SBT 2(1P)X0.5SQ-19
KVC-36SBT 2(1P)X0.5SQ-20
KVC-36SBT 2(1P)X0.5SQ-21
KVC-36SBT 2(1P)X0.5SQ-22
KVC-36SBT 2(1P)X0.5SQ-23
KVC-36SBT 2(1P)X0.5SQ-24
KVC-36SBT 2(1P)X0.5SQ-25
KVC-36SBT 2(1P)X0.5SQ-26
KVC-36SBT 2(1P)X0.5SQ-27
KVC-36SBT 2(1P)X0.5SQ-28
KVC-36SBT 2(1P)X0.5SQ-29
KVC-36SBT 2(1P)X0.5SQ-30
KVC-36SBT 2(1P)X0.5SQ-31
KVC-36SBT 2(1P)X0.5SQ-32
KVC-36SBT 2(1P)X0.5SQ-33
KVC-36SBT 2(1P)X0.5SQ-34
KVC-36SBT 2(1P)X0.5SQ-35
KVC-36SBT 2(1P)X0.5SQ-36
KVC-36SBT 2(1P)X0.5SQ-37
KVC-36SBT 2(1P)X0.5SQ-38
KVC-36SBT 2(1P)X0.5SQ-39
KVC-36SBT 2(1P)X0.5SQ-40
KVC-36SBT 2(1P)X0.5SQ-41
KVC-36SBT 2(1P)X0.5SQ-42
KVC-36SBT 2(1P)X0.5SQ-43
KVC-36SBT 2(1P)X0.5SQ-44
KVC-36SBT 2(1P)X0.5SQ-45
KVC-36SBT 2(1P)X0.5SQ-46
KVC-36SBT 2(1P)X0.5SQ-47
KVC-36SBT 2(1P)X0.5SQ-48
KVC-36SBT 2(1P)X0.5SQ-49
KVC-36SBT 2(1P)X0.5SQ-50
KVC-36SBT 2(1P)X0.5SQ-51
KVC-36SBT 2(1P)X0.5SQ-52
KVC-36SBT 2(1P)X0.5SQ-53
KVC-36SBT 2(1P)X0.5SQ-54
KVC-36SBT 2(1P)X0.5SQ-55
KVC-36SBT 2(1P)X0.5SQ-56
KVC-36SBT 2(1P)X0.5SQ-57
KVC-36SBT 2(1P)X0.5SQ-58
KVC-36SBT 2(1P)X0.5SQ-59
KVC-36SBT 2(1P)X0.5SQ-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)

₹ 525.99

1 Piece(s) 5 Day(s) or more -121P4.8

₹ 1,052.01

1 Piece(s) 5 Day(s) or more -221P4.8

₹ 1,328.24

1 Piece(s) 5 Day(s) or more -321P4.8

₹ 1,581.25

1 Piece(s) 5 Day(s) or more -421P4.8

₹ 1,832.89

1 Piece(s) 5 Day(s) or more -521P4.8

₹ 2,087.22

1 Piece(s) 5 Day(s) or more -621P4.8

₹ 2,338.91

1 Piece(s) 5 Day(s) or more -721P4.8

₹ 2,591.89

1 Piece(s) 5 Day(s) or more -821P4.8

₹ 2,843.56

1 Piece(s) 5 Day(s) or more -921P4.8

₹ 3,095.22

1 Piece(s) 5 Day(s) or more -1021P4.8

₹ 3,349.56

1 Piece(s) 5 Day(s) or more -1121P4.8

₹ 3,601.22

1 Piece(s) 5 Day(s) or more -1221P4.8

₹ 3,854.22

1 Piece(s) 5 Day(s) or more -1321P4.8

₹ 4,105.87

1 Piece(s) 5 Day(s) or more -1421P4.8

₹ 4,358.89

1 Piece(s) 5 Day(s) or more -1521P4.8

₹ 4,611.87

1 Piece(s) 5 Day(s) or more -1621P4.8

₹ 4,864.87

1 Piece(s) 5 Day(s) or more -1721P4.8

₹ 5,116.53

1 Piece(s) 5 Day(s) or more -1821P4.8

₹ 5,368.22

1 Piece(s) 5 Day(s) or more -1921P4.8

₹ 5,621.20

1 Piece(s) 5 Day(s) or more -2021P4.8

₹ 5,874.18

1 Piece(s) 5 Day(s) or more -2121P4.8

₹ 6,127.20

1 Piece(s) 5 Day(s) or more -2221P4.8

₹ 6,378.84

1 Piece(s) 5 Day(s) or more -2321P4.8

₹ 6,631.87

1 Piece(s) 5 Day(s) or more -2421P4.8

₹ 6,883.51

1 Piece(s) 5 Day(s) or more -2521P4.8

₹ 7,137.84

1 Piece(s) 5 Day(s) or more -2621P4.8

₹ 7,389.51

1 Piece(s) 5 Day(s) or more -2721P4.8

₹ 7,641.18

1 Piece(s) 5 Day(s) or more -2821P4.8

₹ 7,894.18

1 Piece(s) 5 Day(s) or more -2921P4.8

₹ 8,147.16

1 Piece(s) 5 Day(s) or more -3021P4.8

₹ 8,400.16

1 Piece(s) 5 Day(s) or more -3121P4.8

₹ 8,651.84

1 Piece(s) 5 Day(s) or more -3221P4.8

₹ 8,904.84

1 Piece(s) 5 Day(s) or more -3321P4.8

₹ 9,156.49

1 Piece(s) 5 Day(s) or more -3421P4.8

₹ 9,410.82

1 Piece(s) 5 Day(s) or more -3521P4.8

₹ 9,662.47

1 Piece(s) 5 Day(s) or more -3621P4.8

₹ 9,915.49

1 Piece(s) 5 Day(s) or more -3721P4.8

₹ 10,167.15

1 Piece(s) 5 Day(s) or more -3821P4.8

₹ 10,418.82

1 Piece(s) 5 Day(s) or more -3921P4.8

₹ 10,673.16

1 Piece(s) 5 Day(s) or more -4021P4.8

₹ 10,924.80

1 Piece(s) 5 Day(s) or more -4121P4.8

₹ 11,177.82

1 Piece(s) 5 Day(s) or more -4221P4.8

₹ 11,429.45

1 Piece(s) 5 Day(s) or more -4321P4.8

₹ 11,682.49

1 Piece(s) 5 Day(s) or more -4421P4.8

₹ 11,935.47

1 Piece(s) 5 Day(s) or more -4521P4.8

₹ 12,188.45

1 Piece(s) 5 Day(s) or more -4621P4.8

₹ 12,440.13

1 Piece(s) 5 Day(s) or more -4721P4.8

₹ 12,691.78

1 Piece(s) 5 Day(s) or more -4821P4.8

₹ 12,944.80

1 Piece(s) 5 Day(s) or more -4921P4.8

₹ 13,197.78

1 Piece(s) 5 Day(s) or more -5021P4.8

₹ 13,450.78

1 Piece(s) 5 Day(s) or more -5121P4.8

₹ 13,702.44

1 Piece(s) 5 Day(s) or more -5221P4.8

₹ 13,955.45

1 Piece(s) 5 Day(s) or more -5321P4.8

₹ 14,207.11

1 Piece(s) 5 Day(s) or more -5421P4.8

₹ 14,461.44

1 Piece(s) 5 Day(s) or more -5521P4.8

₹ 14,713.09

1 Piece(s) 5 Day(s) or more -5621P4.8

₹ 14,964.78

1 Piece(s) 5 Day(s) or more -5721P4.8

₹ 15,217.76

1 Piece(s) 5 Day(s) or more -5821P4.8

₹ 15,469.44

1 Piece(s) 5 Day(s) or more -5921P4.8

₹ 15,723.76

1 Piece(s) 5 Day(s) or more -6021P4.8

Loading...

Basic Information

Conductor Cross Section(mm2) 0.5 AWG size(AWG) 20 Rated Voltage Low current circuits (150V)
Shield Available Properties Oil Resistance Representative Standard UL / CSA(c-UL)
Sheath (outer coating) color Black Grounding Wire Drain wire Sheath (outer coating) material PVC
Insulation body materials PVC Power supply/signal For Signals
X
whatsapp-qr whatsapp-icon