(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Connector NR Series (Part Number)

Connector NR Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Connector NR Series
  • Connector NR Series
  • Connector NR Series
  • Connector NR Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      568₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Non-waterproof connector that evolved the NJC series into a unique single-action locking method.
[Features]
・ Non-waterproof connector that can be easily attached and detached by single-action locking method
・ Die-cast shell made of zinc alloy
・ Smooth connection due to adoption of 5-key guide
・ UL/CSA standard certified products available (UL: UL1977 CSA: C22.2 No.182.3)
・ Products complying with European safety standards are available (EN61984 compliant TÜV certification)
[Applications]
・ Ideal for connecting cables in a non-waterproof indoor environment such as inside a factory

Part Number
NR-2010CPS-RM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Screw for Pipes Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11

₹ 834.40

1 Piece(s) 5 Day(s) or more Male10Panel Mount5250CrimpStraightReceptacleWith flange/Crimp (open barrel) type20Normal-core typeNA0.5/0.3-25 to +85RectangularNASilvercross-section area of the conforming wire conductor: coating outer diameter is φ 1.95 mm or lessNR-2010-PFNR-2010-GPF1/2NR-2010-LPFNR-20-RCA· 1-------

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NR
Protection function (environmentally resistant) NA Angles for changing guide position (as seen from pin insert connection side) None Shell plating treatment Satin chrome

Please check the type/dimensions/specifications of the part NR-2010CPS-RM in the Connector NR Series series.

Product variants

Part Number
NR-2010-ADM
NR-2010-GPM1/2(ROHS2.0)
NR-2010-LPF
NR-2012-AD(F)F
NR-2012-AD(F)F(ROHS2.0)
NR-2012-AD(F)M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Screw for Pipes Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11

₹ 1,762.40

1 Piece(s) 5 Day(s) or more Male10Cable Connection5250SolderStraightAdapterGeneral Shape20Normal-core type10.0 to 12.50.5-25 to +85NANASilver-NR-2010-GPF1/2 [straight plug]NR-2010-LPF [straight plug]NR-2010-PF [straight plug]--------

₹ 3,859.78

1 Piece(s) 5 Day(s) or more -----------------------------

₹ 3,291.24

1 Piece(s) 5 Day(s) or more Female10Cable Connection5250SolderAngleL-Bend PlugL-Shaped20Normal-core type10.0 to 12.50.5-25 to +85NANASilver-NR-2010-ADMNR-2010-AD(F)MNR-2010-GADM1/2NR-2010-GAD(F)M1/2NR-2010-RM------

₹ 2,381.60

1 Piece(s) 5 Day(s) or more Female12Panel Mount5250SolderStraightAdapterFlange20Reverse-core type10.0 to 12.50.5-25 to +85RectangularNASilver-NR-2012-PM [straight plug]----------

₹ 2,381.60

1 Piece(s) 5 Day(s) or more -----------------------------

₹ 2,311.20

1 Piece(s) 5 Day(s) or more Male12Panel Mount5250SolderStraightAdapterFlange20Normal-core type10.0 to 12.50.5-25 to +85RectangularNASilver-NR-2012-PF [straight plug]----------