(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Connector NR Series (Part Number)

Connector NR Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Connector NR Series
  • Connector NR Series
  • Connector NR Series
  • Connector NR Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      568₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Non-waterproof connector that evolved the NJC series into a unique single-action locking method.
[Features]
・ Non-waterproof connector that can be easily attached and detached by single-action locking method
・ Die-cast shell made of zinc alloy
・ Smooth connection due to adoption of 5-key guide
・ UL/CSA standard certified products available (UL: UL1977 CSA: C22.2 No.182.3)
・ Products complying with European safety standards are available (EN61984 compliant TÜV certification)
[Applications]
・ Ideal for connecting cables in a non-waterproof indoor environment such as inside a factory

Part Number
NR-207-AD(F)F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Screw for Pipes Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11

₹ 2,069.60

1 Piece(s) 5 Day(s) or more Female7Panel Mount10250SolderStraightAdapterFlange20Reverse-core type10.0 to 12.51.25-25 to +85RectangularNASilver-NR-207-PM [straight plug]----------

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NR
Protection function (environmentally resistant) NA Angles for changing guide position (as seen from pin insert connection side) None Shell plating treatment Satin chrome

Please check the type/dimensions/specifications of the part NR-207-AD(F)F in the Connector NR Series series.

Product variants

Part Number
NR-2010-ADM
NR-2010-GPM1/2(ROHS2.0)
NR-2010-LPF
NR-207-AD(F)M
NR-207-ADF
NR-207-ADM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Screw for Pipes Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11

₹ 1,762.40

1 Piece(s) 5 Day(s) or more Male10Cable Connection5250SolderStraightAdapterGeneral Shape20Normal-core type10.0 to 12.50.5-25 to +85NANASilver-NR-2010-GPF1/2 [straight plug]NR-2010-LPF [straight plug]NR-2010-PF [straight plug]--------

₹ 3,859.78

1 Piece(s) 5 Day(s) or more -----------------------------

₹ 3,291.24

1 Piece(s) 5 Day(s) or more Female10Cable Connection5250SolderAngleL-Bend PlugL-Shaped20Normal-core type10.0 to 12.50.5-25 to +85NANASilver-NR-2010-ADMNR-2010-AD(F)MNR-2010-GADM1/2NR-2010-GAD(F)M1/2NR-2010-RM------

₹ 2,007.20

1 Piece(s) 5 Day(s) or more Male7Panel Mount10250SolderStraightAdapterFlange20Normal-core type10.0 to 12.51.25-25 to +85RectangularNASilver-NR-207-PF [straight plug]----------

₹ 1,520.15

1 Piece(s) 5 Day(s) or more Female7Cable Connection10250SolderStraightAdapterGeneral Shape20Reverse-core type10.0 to 12.51.25-25 to +85NANASilver-NR-207-PM [straight plug]----------

₹ 1,483.05

1 Piece(s) 5 Day(s) or more Male7Cable Connection10250SolderStraightAdapterGeneral Shape20Normal-core type10.0 to 12.51.25-25 to +85NANASilver-NR-207-GPF1/2 [straight plug]NR-207-LPF [straight plug]NR-207-PF [straight plug]--------