(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Round Connector NET Series (Part Number)

Round Connector NET Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Round Connector NET Series
  • Round Connector NET Series
  • Round Connector NET Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      831₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A non-waterproof circular connector that complies with European safety standards.
[Features]
・ Protection circuit structure: It has an earth contact with a sequence (priority contact) structure that is conductive with the metal shell
・ Thread lock system
・ European safety standard compliant product (EN61984 compliant TÜV certification)
·UL/CSA standard certified product (UL: UL1977 CSA: C22.2 No. 182.3)
[Applications]
・ It is ideal for connecting cables to semiconductor manufacturing equipment and other factory automation equipment

Power Connector Compliant With European Safety Standards As Well As Earned UL And CSA Certified Mark

The product has been used in a wide variety of factory automation equipment, including semiconductor manufacturing equipment.
(Insulation resistance) It was 2,000 MΩ or more when the insulation resistance between the closest conductors was measured at the specified voltage.
(Withstand voltage) No abnormality such as a short-circuit occurred when the specified voltage was applied between the closest conductors for 1 minute.
(Contact resistance) The conductor resistance when a pair of contacts was connected to the regular length was 3 mΩ or less.
(Vibration resistance) In a vibration test, no functional hindrance was observed, and the contact resistance was 3 mΩ or less.
(Impact) In an impact test, no functional hindrance was observed, and the contact resistance was 3 mΩ or less.
(Humidity resistance) After a humidity test, no functional hindrance was observed, and the insulation resistance was 10 MΩ or more.
(Temperature cycle) After a temperature cycle test, no functional hindrance was observed, and the insulation resistance was 2,000 MΩ or more.
(Salt spray) After a salt spray test, no functional hindrance was observed, and the contact resistance was 3 mΩ or less.

WaterproofN/A
Locking MethodThread locking method
Mechanism / material features○Protection circuit structure: It has an earth contact with an conductive sequence (preferential contact) structure with a metal shell.
○It can be installed in narrow places by using a right-angle adapter
About the standard○European safety standard compliant product (EN61984 compliant TUV certification)
○UL/CSA standard certified product (UL: UL1977 CSA: C22.2 No. 182.3)
Connection Methodsoldering

Soldering type contact array

Soldering type contact array shell size 20
Soldering type contact array shell size 24
Soldering type contact array shell size 28
Soldering type Contact arrangement Shell size 32
Part Number
NET-288-ADF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Specifications Ambient temperature limit during rated current use (TUV products only)
(°C)
Mating partner 1 Mating partner 2 Mating partner 3

₹ 2,822.45

1 Piece(s) 5 Day(s) or more Female8Cable Connection15AdapterGeneral Shape28Reverse-core type13.6 to 16.52-40 to +100NAUse NJC-28 caps+93NET-288-PM [straight plug]--

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NET
Allowable Voltage(V) 250 Wire connection method Solder Connection direction Straight
Protection function (environmentally resistant) NA Representative Standard UL / TUV / CSA Screw for Pipes NA
Shell plating treatment Satin chrome Contact plating treatment Silver

Please check the type/dimensions/specifications of the part NET-288-ADF in the Round Connector NET Series series.

Product variants

Part Number
NET-203-ADM(ROHS2.0)
NET-203-PF
NET-203-PF(ROHS2.0)
NET-288-ADM
NET-288-ADM(ROHS2.0)
NET-288-PF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Specifications Ambient temperature limit during rated current use (TUV products only)
(°C)
Mating partner 1 Mating partner 2 Mating partner 3

₹ 2,104.00

1 Piece(s) 5 Day(s) or more -----------------

₹ 1,370.40

1 Piece(s) 5 Day(s) or more Female3Cable Connection15PlugGeneral Shape20Normal-core type10.0 to 12.52-25 to +85NAUse NJC-20 caps+80NET-203-AD(F)M [relay plug]NET-203-ADM [relay plug]NET-203-RM [panel receptacle]

₹ 1,836.00

1 Piece(s) 5 Day(s) or more -----------------

₹ 2,584.80

1 Piece(s) 5 Day(s) or more Male8Cable Connection15AdapterGeneral Shape28Normal-core type13.6 to 16.52-40 to +100NAUse NJC-28 caps+93NET-288-PF [straight plug]--

₹ 2,988.80

1 Piece(s) 5 Day(s) or more -----------------

₹ 2,374.69

1 Piece(s) 5 Day(s) or more Female8Cable Connection15PlugGeneral Shape28Normal-core type13.6 to 16.52-40 to +100NAUse NJC-28 caps+93NET-288-AD(F)M [relay plug]NET-288-ADM [relay plug]NET-288-RM [panel receptacle]