(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Sturdy circular connector with a simple structure for a wide range of applications (Plugs, Receptacles, Adapters)
[Features]
・ A sturdy circular metal connector mainly used for industrial applications.
・ 10 types of shell sizes and numerous connector types for a wide range of applications are available.
・ Products that are compliant with the Electrical Appliances and Materials Safety Act of Japan are available.
・ CSA NRTL/C standard certified products are available. (CSA: C22.2 No.182.3)
・ It is a basic form of metal connector and is used for various circuits.
・ Robust and simple structure makes it easy to handle and mechanically and electrically stable.
[Applications]
・ Ideal for connecting cables with equipment and other cables in a non-waterproof indoor environment such as inside a factory.
Part Number |
---|
NCS-302-ADF |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Representative Standard | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Flange | Screw for Pipes | Shell plating treatment | Contact plating treatment | Shell surface color (color type) | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,708.80 | 1 Piece(s) | 5 Day(s) or more | - | Female | 2 | Cable Connection | 15 | 250 | Straight | PSE | Adapter | General Shape | 30 | Reverse-core type | 11.0 to 13.0 | 2 | NA | NA | Chrome | Nickel | NA | - | NCS-302-PM [straight plug] | - | - | - | - | - |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NCS |
---|---|---|---|---|---|
Wire connection method | Solder | Protection function (environmentally resistant) | NA | Operating Temperature Range(°C) | -40 to +120 |
Please check the type/dimensions/specifications of the part NCS-302-ADF in the NCS Series Round Metal Connector (Plug/Adapter/Receptacle) series.
Part Number |
---|
NCS-141-P(ROHS2.0) |
NCS-141-R |
NCS-141-R(ROHS2.0) |
NCS-302-ADF(ROHS2.0) |
NCS-302-GP1/2 |
NCS-302-GP1/2(ROHS2.0) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Representative Standard | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Flange | Screw for Pipes | Shell plating treatment | Contact plating treatment | Shell surface color (color type) | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,126.40 | 1 Piece(s) | 5 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 528.07 | 1 Piece(s) | 5 Day(s) or more | - | Male | 1 | Panel Mount | 5 | 125 | Straight | - | Receptacle | Flange | 14 | Normal-core type | NA | 0.75 | Round shape | NA | Chrome | Nickel | NA | - | NCS-141-P [straight plug] | - | - | - | - | - | ||
₹ 514.98 | 1 Piece(s) | 5 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 1,563.46 | 1 Piece(s) | 5 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 1,741.56 | 1 Piece(s) | 5 Day(s) or more | - | Female | 2 | Cable Connection | 15 | 250 | Straight | PSE | Plug | With female pipe thread | 30 | Normal-core type | NA | 3.5 | NA | G1/2 | Chrome | Nickel | NA | - | NCS-302-AD [relay plug] | NCS-302-AD(F) [relay plug] | NCS-302-R [panel receptacle] | NCS-302-RBP [panel receptacle] | - | - | ||
₹ 1,729.01 | 1 Piece(s) | 5 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy