(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NCS Series Round Metal Connector (Plug/Adapter/Receptacle) (Part Number)

NCS Series Round Metal Connector (Plug/Adapter/Receptacle)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      213₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sturdy circular connector with a simple structure for a wide range of applications (Plugs, Receptacles, Adapters)

[Features]
・ A sturdy circular metal connector mainly used for industrial applications.
・ 10 types of shell sizes and numerous connector types for a wide range of applications are available.
・ Products that are compliant with the Electrical Appliances and Materials Safety Act of Japan are available.
・ CSA NRTL/C standard certified products are available. (CSA: C22.2 No.182.3)
・ It is a basic form of metal connector and is used for various circuits.
・ Robust and simple structure makes it easy to handle and mechanically and electrically stable.
[Applications]
・ Ideal for connecting cables with equipment and other cables in a non-waterproof indoor environment such as inside a factory.

Features

●Basic shape of metal connector piece, can be used for various circuits.
●Mechanically and electrically stable with robust machine/simple structure.
●Products with 2 to 5 number of contacts commodity are in PSE notation.(receptacle is not applicable)
●Wir

Usage

●Screw-in lock unit connector.

Specification

●SPQ(piece):10
●P(plug female) and R(receptacle male) or AD(adapter male) fit

Materials

●Shell: Zinc Alloy, Chrome Plate Treatment
●Insulator: Synthetic Resin
●Contact: Copper Alloy, Nickel Plate
Part Number
NCS-256-LPM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Flange Screw for Pipes Shell plating treatment Contact plating treatment Shell surface color (color type) Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6

₹ 1,548.69

1 Piece(s) 5 Day(s) or more -Male6Cable Connection5250Angle-L-Bend PlugL-Shaped25Reverse-core type10.5 to 14.01.25NANAChromeNickelNA-NCS-256-ADF [relay plug]NCS-256-ADF (F) [relay plug]NCS-256-GADF1/2 [relay plug]NCS-256-RF core [panel receptacle]NCS-256-RF round [panel receptacle]-

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NCS
Wire connection method Solder Protection function (environmentally resistant) NA Operating Temperature Range(°C) -40 to +120

Please check the type/dimensions/specifications of the part NCS-256-LPM in the NCS Series Round Metal Connector (Plug/Adapter/Receptacle) series.

Product variants

Part Number
NCS-141-P(ROHS2.0)
NCS-141-R
NCS-141-R(ROHS2.0)
NCS-256-LPM(ROHS2.0)
NCS-256-P
NCS-256-PM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Flange Screw for Pipes Shell plating treatment Contact plating treatment Shell surface color (color type) Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6

₹ 1,126.40

1 Piece(s) 5 Day(s) or more --------------------------

₹ 528.07

1 Piece(s) 5 Day(s) or more -Male1Panel Mount5125Straight-ReceptacleFlange14Normal-core typeNA0.75Round shapeNAChromeNickelNA-NCS-141-P [straight plug]-----

₹ 514.98

1 Piece(s) 5 Day(s) or more --------------------------

₹ 1,591.20

1 Piece(s) 5 Day(s) or more --------------------------

₹ 739.29

1 Piece(s) Same day

Stock

-Female6Cable Connection10250Straight-PlugGeneral Shape25Normal-core type9.5 to 11.52NANAChromeNickelNA-NCS-256-AD [relay plug]NCS-256-AD (F) [relay plug]NCS-256-GAD1/2 [relay plug]NCS-256-RBP [panel receptacle]NCS-256-R core [panel receptacle]NCS-256-R round [panel receptacle]

₹ 1,048.69

1 Piece(s) Same day

Stock

-Male6Cable Connection5250Straight-PlugGeneral Shape25Reverse-core type9.5 to 11.51.25NANAChromeNickelNA-NCS-256-ADF [relay plug]NCS-256-ADF (F) [relay plug]NCS-256-GADF1/2 [relay plug]NCS-256-RF core [panel receptacle]NCS-256-RF round [panel receptacle]-
X
whatsapp-qr whatsapp-icon