(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • We may not be able to supply the products manufactured in China temporarily since the Chinese government has restricted the supplier's operation due to CORONA VIRUS outbreak. We apologize for any inconvenience caused.

Plastic Case, PC Series

Plastic Case, PC Series

Plastic Case (PC)

[Features]
- Technical data
- Temperature range: -10°C to +60°C.

(i)Caution

  • Color specification change from manufacture shipments dated August 2016.
    Please use the light gray G-type color signal for replacements, as the ivory A-type color signal has been discontinued. ※ This change will occur when your inventory of old specification product is used up. Thank you.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PC-70B
PC-70C
PC-70G
PC-120B
PC-120C
PC-120G
PC-130B
PC-130C
PC-130G
Part NumberVolume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Body)
Color specifications
(Panel)
Self-extinguishing
(UL94)
6 Day(s) or more -7030110BlackBlackHB
6 Day(s) or more 107030110Dark graySilverHB
8 Day(s) or more 107030110Light GrayLight GrayHB
8 Day(s) or more 10119.535100BlackBlackHB
8 Day(s) or more 10119.535100Dark graySilverHB
8 Day(s) or more 10119.535100Light GrayLight GrayHB
6 Day(s) or more 10129.540180BlackBlackHB
8 Day(s) or more 10129.540180Dark graySilverHB
8 Day(s) or more 10129.540180Light GrayLight GrayHB

Loading...

  1. 1

Basic Information

Material Mixing Protection grade (IP) NA Mounting Base No mounting base

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)