(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Rack Case with EIA Handle
[Features]
· The ERH series features a total of 35 differently sized cases, with 5 different heights and 7 different depths available.
· Sectional EIA standard rack case with panel structure that makes machining, silk printing, and carving easy to perform.
· There are two types of cases available: one is silver (S series) and the other is black (B series).
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | H (mm) | D (mm) | Color specifications (Body) | Color specifications (Panel) |
---|---|---|---|---|---|---|---|---|---|
₹ 8,726.51 | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | 160 | Black | Black | ||
₹ 8,443.89 | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | 160 | Silver | Silver | ||
₹ 9,034.56 | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | 200 | Black | Black | ||
₹ 8,726.51 | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | 200 | Silver | Silver | ||
₹ 9,917.22 | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | 260 | Black | Black | ||
₹ 9,586.40 | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | 260 | Silver | Silver | ||
₹ 10,432.89 | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | 320 | Black | Black | ||
₹ 10,076.62 | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | 320 | Silver | Silver | ||
₹ 11,169.56 | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | 370 | Black | Black | ||
₹ 10,789.16 | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | 370 | Silver | Silver | ||
₹ 11,870.05 | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | 430 | Black | Black | ||
₹ 11,452.16 | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | 430 | Silver | Silver | ||
₹ 12,863.89 | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | 500 | Black | Black | ||
₹ 12,557.16 | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | 500 | Silver | Silver | ||
₹ 10,102.05 | 1 Piece(s) | 6 Day(s) or more | 10 | 88 | 160 | Black | Black | ||
₹ 9,696.22 | 1 Piece(s) | 6 Day(s) or more | 10 | 88 | 160 | Silver | Silver | ||
₹ 11,598.47 | 1 Piece(s) | 6 Day(s) or more | 10 | 88 | 200 | Black | Black | ||
₹ 11,156.47 | 1 Piece(s) | 6 Day(s) or more | 10 | 88 | 200 | Silver | Silver | ||
₹ 11,452.16 | 1 Piece(s) | 6 Day(s) or more | 10 | 88 | 260 | Black | Black | ||
₹ 10,936.51 | 1 Piece(s) | 6 Day(s) or more | 10 | 88 | 260 | Silver | Silver | ||
₹ 13,583.93 | 1 Piece(s) | 6 Day(s) or more | 10 | 88 | 320 | Black | Black | ||
₹ 11,477.62 | 1 Piece(s) | 6 Day(s) or more | 10 | 88 | 320 | Silver | Silver | ||
₹ 12,853.18 | 1 Piece(s) | 6 Day(s) or more | 10 | 88 | 370 | Black | Black | ||
₹ 12,250.45 | 1 Piece(s) | 6 Day(s) or more | 10 | 88 | 370 | Silver | Silver | ||
₹ 15,622.58 | 1 Piece(s) | 6 Day(s) or more | 10 | 88 | 430 | Black | Black | ||
₹ 12,999.16 | 1 Piece(s) | 6 Day(s) or more | 10 | 88 | 430 | Silver | Silver | ||
₹ 15,063.18 | 1 Piece(s) | 6 Day(s) or more | 10 | 88 | 500 | Black | Black | ||
₹ 14,251.51 | 1 Piece(s) | 6 Day(s) or more | 10 | 88 | 500 | Silver | Silver | ||
₹ 11,549.95 | 1 Piece(s) | 6 Day(s) or more | 10 | 132.5 | 160 | Black | Black | ||
₹ 10,986.05 | 1 Piece(s) | 6 Day(s) or more | 10 | 132.5 | 160 | Silver | Silver | ||
₹ 13,126.78 | 1 Piece(s) | 6 Day(s) or more | 10 | 132.5 | 200 | Black | Black | ||
₹ 12,672.73 | 1 Piece(s) | 6 Day(s) or more | 10 | 132.5 | 200 | Silver | Silver | ||
₹ 12,938.89 | 1 Piece(s) | 6 Day(s) or more | 10 | 132.5 | 260 | Black | Black | ||
₹ 12,372.33 | 1 Piece(s) | 6 Day(s) or more | 10 | 132.5 | 260 | Silver | Silver | ||
₹ 15,395.18 | 1 Piece(s) | 6 Day(s) or more | 10 | 132.5 | 320 | Black | Black | ||
₹ 14,768.35 | 1 Piece(s) | 6 Day(s) or more | 10 | 132.5 | 320 | Silver | Silver | ||
₹ 14,631.89 | 1 Piece(s) | 6 Day(s) or more | 10 | 132.5 | 370 | Black | Black | ||
₹ 13,920.67 | 1 Piece(s) | 6 Day(s) or more | 10 | 132.5 | 370 | Silver | Silver | ||
₹ 17,811.56 | 1 Piece(s) | 6 Day(s) or more | 10 | 132.5 | 430 | Black | Black | ||
₹ 16,963.73 | 1 Piece(s) | 6 Day(s) or more | 10 | 132.5 | 430 | Silver | Silver | ||
₹ 17,309.35 | 1 Piece(s) | 6 Day(s) or more | 10 | 132.5 | 500 | Black | Black | ||
₹ 16,228.45 | 1 Piece(s) | 6 Day(s) or more | - | 132.5 | 500 | Silver | Silver | ||
₹ 13,759.95 | 1 Piece(s) | 6 Day(s) or more | 10 | 177 | 160 | Black | Black | ||
₹ 12,925.51 | 1 Piece(s) | 6 Day(s) or more | 10 | 177 | 160 | Silver | Silver | ||
₹ 15,807.31 | 1 Piece(s) | 6 Day(s) or more | 10 | 177 | 200 | Black | Black | ||
₹ 14,873.76 | 1 Piece(s) | 6 Day(s) or more | 10 | 177 | 200 | Silver | Silver | ||
₹ 15,517.24 | 1 Piece(s) | 6 Day(s) or more | 10 | 177 | 260 | Black | Black | ||
₹ 14,436.35 | 1 Piece(s) | 6 Day(s) or more | 10 | 177 | 260 | Silver | Silver | ||
₹ 18,296.71 | 1 Piece(s) | 6 Day(s) or more | 10 | 177 | 320 | Black | Black | ||
₹ 15,085.95 | 1 Piece(s) | 6 Day(s) or more | 10 | 177 | 320 | Silver | Silver | ||
₹ 17,395.05 | 1 Piece(s) | 6 Day(s) or more | 10 | 177 | 370 | Black | Black | ||
₹ 16,105.22 | 1 Piece(s) | 6 Day(s) or more | 10 | 177 | 370 | Silver | Silver | ||
₹ 21,078.09 | 1 Piece(s) | 6 Day(s) or more | 10 | 177 | 430 | Black | Black | ||
₹ 19,604.76 | 1 Piece(s) | 6 Day(s) or more | 10 | 177 | 430 | Silver | Silver | ||
₹ 20,513.16 | 1 Piece(s) | 6 Day(s) or more | 10 | 177 | 500 | Black | Black | ||
₹ 18,721.05 | 1 Piece(s) | 6 Day(s) or more | 10 | 177 | 500 | Silver | Silver | ||
₹ 15,565.45 | 1 Piece(s) | 6 Day(s) or more | 10 | 221.5 | 160 | Black | Black | ||
₹ 14,559.56 | 1 Piece(s) | 6 Day(s) or more | 10 | 221.5 | 160 | Silver | Silver | ||
₹ 17,886.45 | 1 Piece(s) | 6 Day(s) or more | 10 | 221.5 | 200 | Black | Black | ||
₹ 16,781.45 | 1 Piece(s) | 6 Day(s) or more | 10 | 221.5 | 200 | Silver | Silver |
Loading...
Application | Control Box | W(mm) | 482.6 | Material | Iron/aluminum |
---|---|---|---|---|---|
Protection grade (IP) | NA | Installation location | Not Specified | Color specifications(Top and bottom) | Black |
Shape | Sash type |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy