(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 19:30 (IST) 29/9/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Waterproof Panel Receptacle

Waterproof Panel Receptacle
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,912₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A twist lock type, 20-A outlet (white product) with a waterproof panel-lift cover. Used for power supplies incorporated into machinery/equipment and inside panel boards.

Part Number
4220PW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,912.02

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Outlet Shape Ground insulation type 3P hook type Rated Voltage(V) 250
Rated Current(A) 20 NEMA standard presence NA Representative Standard PSE
Dimension length(mm) 96 Dimension width(mm) 85 Dimension thickness(mm) 46.6
Color White
X
whatsapp-qr whatsapp-icon