(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plug, Straight Blade (125 V·250 V) (Part Number)

Plug, Straight Blade (125 V·250 V)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      561₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a straight blade plug that is used to connect electric cables and supply power to equipment, etc., with a focus on quality and workability.
[Features]
Lineup from 15 A to 60 A rating.
Many products use flame-retardant grade UL94V-0 nylon resin with excellent heat resistance and tracking resistance for its main body.
Rubber covers, nylon covers, etc., are available for the covers so that they can be used according to the purpose.

 

Specifications of plug straight blade

Product image of plug straight blade 9222N

Product image of plug straight blade 9222N

Dimensional drawing of 9222N

 

(Units: mm)

 

Dimensional drawing of 9222N

Dimensional drawing of 9222N

RatingPart NumberNoteCompatible receptacle outletCompatible cord connector body
CurrentNumber of PositionsVoltageBlack
15 AGrounding Type 2P (2P, 3W GND)125 V7112GNNylon cover7110GN
7110GNZ (Removal Prevention Type)
7110GD (duplex)
7110GHD (duplex horizontal type)
7110GHDZ (duplex horizontal type, removal prevention type)
7114GN
7114GR
7112GR-NewRubber cover7114GR
250 V7122GRRubber cover7120GD (duplex)
20 AGrounding Type 2P (2P, 3W GND)125 V7212GRRubber cover7210GD (duplex)
250 V7222GRRubber cover7220GD-ALT (duplex)
Ground type 3P (3P, 4W GND)250 V9222 NNylon cover92209224 N
9222NB
RatingPart NumberShape dimensionsNoteCompatible receptacle outletCompatible cord connector body
CurrentNumber of PositionsVoltageAL⌀A⌀B
30 A3P (3P, 3W)250 VR332721057316Rubber cover8320 NR334
Ground type 3P (3P, 4W GND)R342721057418Rubber cover9320 NR344
50 A3P (3P, 3W)250 VR532821157523Rubber cover8520 NR534
Ground type 3P (3P, 4W GND)R542821157525Rubber cover9520 NR544
60 A3P (3P, 3W)250 VR552821157523Rubber cover8620 N
Ground type 3P (3P, 4W GND)R562821157525Rubber cover9620 N
Part numberPart NameNumberSummary
1Body A1Polyamide resin
2Body B1Polyamide resin
3Plastic cover1Polyamide resin
4Earth blade1Brass nickel plating
5Blade3Brass
6Grip1Polyamide resin
7Terminal Screw4Brass M4
8Grip screw2Steel, zinc plating, chromate treatment
Part Number
R542
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color Bargain Article φA dimensions
(mm)
φB dimensions
(mm)
L Dimension
(mm)
l dimensions
(mm)

₹ 2,722.84

1 Piece(s) 5 Day(s) or more -[A-3] Ground insulation type 3P A-3 flat blade type25050NAPSE1157575Rubber cover typeBlack-752511582

Loading...

  1. 1
 

Basic Information

Type Plug

Please check the type/dimensions/specifications of the part R542 in the Plug, Straight Blade (125 V·250 V) series.

Product variants

Part Number
7112GN-RD
7112GR-NEW
7122GR
7212GR
R552
R562
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color Bargain Article φA dimensions
(mm)
φB dimensions
(mm)
L Dimension
(mm)
l dimensions
(mm)

₹ 922.40

1 Piece(s) 7 Day(s) or more -[A-3] Ground insulation type 2P A-3 flat blade type125-AvailablePSE7537-Nylon cover typeRedN/A37MAX14.575-

₹ 1,028.01

1 Piece(s) 5 Day(s) or more -[A-3] Ground insulation type 2P A-3 flat blade type12515AvailablePSE8036.536.5Rubber cover typeBlack-----

₹ 638.27

1 Piece(s) 5 Day(s) or more -Ground insulation type 2P BF-3 flat blade type25015AvailablePSE8036.536.5Rubber cover typeBlack-36.51380-

₹ 564.62

1 Piece(s) 5 Day(s) or more -[A-3] Ground insulation type 2P A-3 flat blade type12520AvailablePSE8036.536.5Rubber cover typeBlack-36.51380-

₹ 2,993.82

1 Piece(s) 5 Day(s) or more 103P O-3 flat blade type25060NA-1157575Rubber cover typeBlack-752311582

₹ 2,909.00

1 Piece(s) 5 Day(s) or more -[A-3] Ground insulation type 3P A-3 flat blade type25060NA-1157575Rubber cover typeBlack-752511582
X
whatsapp-qr whatsapp-icon