(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Terminal Box (TMB)
[Features]
- This terminal box features an integrated box and terminal block.
· Waterproofing and dustproofing grade of IP65.
· The case is made of flame retardant ABS resin (UL94V-0).
· The TMB-4P / 6P / 10P include a ⌀21 knockout.
· When opening a hole, place a flat screwdriver in the position indicated in the following diagram and hit it hard with a hammer etc.
H(mm) | 43 | D(mm) | 91 | Material | Flame retardant ABS resin |
---|---|---|---|---|---|
Protection grade (IP) | IP65 | Mounting Base | No mounting base | Installation location | Not Specified |
Color specifications(Body) | Light gray | Color specifications(Top Cover) | Light gray | Operating Temperature Range(°C) | -10-60 |
Self-extinguishing(UL94) | V-0 | Tightening Torque(N▪m) | 0.6 |