(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Plastic Case, SY Series (Part Number)

Plastic Case, SY Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      816₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Color specification change from manufacture shipments dated August 2016.
    Please use the light gray G-type color signal for replacements, as the ivory A-type color signal has been discontinued. ※ This change will occur when your inventory of old specification product is used up. Thank you.

Product Description

Plastic Case (SY)

[Features]
- Flat-plate panels make machining easy.

 
Part Number
SY-190B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Body)
Color specifications
(Top Cover)
Color specifications
(Panel)
t
(mm)
Rubber Feet Screw length

₹ 1,331.71

1 Piece(s) 5 Day(s) or more 1019054200BlackBlackBlack1.5B-P42M3 x 35

Loading...

  1. 1

Basic Information

Material ABS Resin Protection grade (IP) NA Mounting Base No mounting base
Installation location Indoor Self-extinguishing(UL94) HB

Please check the type/dimensions/specifications of the part SY-190B in the Plastic Case, SY Series series.

Product variants

Part Number
SY-110B
SY-110G
SY-150B
SY-150G
SY-190G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Body)
Color specifications
(Top Cover)
Color specifications
(Panel)
t
(mm)
Rubber Feet Screw length

₹ 816.04

1 Piece(s) 5 Day(s) or more 10109.546140BlackBlackBlack1.0B-P41M3 x 30

₹ 911.64

1 Piece(s) 5 Day(s) or more 10109.546140Light gray-Light Gray1.0B-P41M3 x 30

₹ 1,074.55

1 Piece(s) 5 Day(s) or more 1014954170BlackBlackBlack1.0B-P41M3 x 35

₹ 1,219.25

1 Piece(s) 5 Day(s) or more 1014954170Light gray-Light Gray1.0B-P41M3 x 35

₹ 1,544.13

1 Piece(s) 5 Day(s) or more 1019054200Light gray-Light Gray1.5B-P42M3 x 35