Round Mobile Case, MX Series (MX1-5-6BL)

Round Mobile Case, MX Series MX1-5-6BL

Round Mobile Case (MX)

[Features]
· The MX Series includes mobile cases that are rounded and fit easily in the hand.
· New color options are now available: blue, green, orange and red.
· The MX1-5- does not include a slide groove.
· Please take note of the above before placing you order.
· The body is made of extruded aluminum while the panel section is made of ABS resin.
· For the baseboard insertion groove, sizes that are compatible with Sunhayato universal baseboards (47 mm width, 72 mm width) and DIN standard baseboards (100 mm width) are available.

PDF

Part Number

Configured Part Number is shown.

MX1-5-6BL

 
Part Number
MX1-5-6BL
Part NumberVolume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Body)
Color specifications
(Panel)
Color/Surface treatment
8 Day(s) or more 10481355BlackLime greenBlack alumite

Loading...

  1. 1

Basic Information

Material Mixing Protection grade (IP) NA Mounting Base No mounting base

Please check the type/dimensions/specifications of the part MX1-5-6BL in the Round Mobile Case, MX Series series.

Product variants

Part Number
MX1-5-12BN
MX1-5-12BO
MX1-5-12BR
MX1-5-6BN
MX1-5-6BO
MX1-5-6BR
Part NumberVolume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Body)
Color specifications
(Panel)
Color/Surface treatment
8 Day(s) or more 104813115BlackNavy BlueBlack alumite
8 Day(s) or more 104813115BlackOrangeBlack alumite
8 Day(s) or more 104813115BlackRedBlack alumite
8 Day(s) or more 10481355BlackNavy BlueBlack alumite
8 Day(s) or more 10481355BlackOrangeBlack alumite
8 Day(s) or more 10481355BlackRedBlack alumite

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)