(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Waterproof and Dust-Proof Aluminum Die-Cast Box (BDN)
[Features]
- The BDN series includes 8 different sizes and 2 color specifications (light gray and colorless) for a total of 16 models.
- The light gray powder-coating paint is easy on the environment and has excellent coating hardness and weather resistance.
- The O-ring gasket ensures high-level dust-proofing and waterproofing (IP67).
- Aluminum die cast construction for excellent shock resistance.
Replace the gasket when performing maintenance or opening/closing the box in order to maintain its waterproof and dust-proof properties.
- The upper cover mount is designed to prevent dropping, so it should be screwed in first.
Part Number |
---|
BDN6-8-5G |
BDN7-10-4G |
BDN9-9-6G |
BDN9-9-6N |
BDN9-13-5G |
BDN10-14-7G |
BDN10-14-7N |
BDN11-16-6G |
BDN12-22-8G |
BDN12-22-8N |
BDN16-26-9G |
BDN16-26-9N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | W (mm) | H (mm) | D (mm) | Color specifications (Body) | Color specifications (Top Cover) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 1,626.38 | 1 Piece(s) | 6 Day(s) or more | 10 | 60 | 50 | 80 | Light gray | Light gray | ||
₹ 1,712.09 | 1 Piece(s) | 6 Day(s) or more | 10 | 70 | 40 | 100 | Light gray | Light gray | ||
₹ 2,056.33 | 1 Piece(s) | 6 Day(s) or more | 10 | 90 | 60 | 90 | Light gray | Light gray | ||
₹ 1,805.85 | 1 Piece(s) | 6 Day(s) or more | - | 90 | 60 | 90 | Unprocessed | Unprocessed | ||
₹ 2,092.49 | 1 Piece(s) | 6 Day(s) or more | 10 | 90 | 50 | 130 | Light gray | Light gray | ||
₹ 2,534.49 | 1 Piece(s) | 5 Day(s) or more | 10 | 100 | 70 | 140 | Light gray | Light gray | ||
₹ 2,056.33 | 1 Piece(s) | 6 Day(s) or more | 10 | 100 | 70 | 140 | Unprocessed | Unprocessed | ||
₹ 2,780.93 | 1 Piece(s) | 5 Day(s) or more | 10 | 110 | 60 | 160 | Light gray | Light gray | ||
₹ 4,143.09 | 1 Piece(s) | 6 Day(s) or more | 10 | 120 | 80 | 220 | Light gray | Light gray | ||
₹ 3,923.78 | 1 Piece(s) | 6 Day(s) or more | - | 120 | 80 | 220 | Unprocessed | Unprocessed | ||
₹ 7,421.93 | 1 Piece(s) | 6 Day(s) or more | 10 | 160 | 90 | 260 | Light gray | Light gray | ||
₹ 6,193.71 | 1 Piece(s) | 6 Day(s) or more | 10 | 160 | 90 | 260 | Unprocessed | Unprocessed |
Part Number |
---|
Loading...
Material | Aluminum Die Casting | Protection grade (IP) | IP67 | Mounting Base | There are optional items |
---|---|---|---|---|---|
Installation location | For both indoor/outdoor use | Operating Temperature Range(°C) | -40-105 | Tightening Torque(N▪m) | 1 |