(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cable Connector Body Flat-Blade (Part Number)

Cable Connector Body Flat-Blade
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      648₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This device is used to relay power by being mounted to the tips of wires and being combined with plugs, or to provide power by being connected to the power-receiving inlet of the equipment being powered.

[Features]
• This device supplies power to machinery and devices by being mounted on the ends of wires and then connected to outlets.

Part Number
7114GN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color Number of adapter electrodes φA dimensions
(mm)
L Dimension
(mm)

₹ 1,203.99

1 Piece(s) 5 Day(s) or more -[A-3] Ground insulation type 2P A-3 flat blade type12515Available694040Nylon cover typeBlackGrounding 2P--

Loading...

  1. 1

Basic Information

Type Cord connector body Representative Standard PSE

Please check the type/dimensions/specifications of the part 7114GN in the Cable Connector Body Flat-Blade series.

Product variants

Part Number
7114GN-IV
7114GR
7114GR-IV
9224N
R334
R344
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color Number of adapter electrodes φA dimensions
(mm)
L Dimension
(mm)

₹ 1,236.00

1 Piece(s) 5 Day(s) or more -[A-3] Ground insulation type 2P A-3 flat blade type12515Available694040Nylon cover typeWhiteGrounding 2P--

₹ 648.33

1 Piece(s) 5 Day(s) or more -[A-3] Ground insulation type 2P A-3 flat blade type12515Available754040Rubber cover typeBlack---

₹ 687.16

1 Piece(s) 7 Day(s) or more 10[A-3] Ground insulation type 2P A-3 flat blade type12515Available754040Rubber cover typeWhite---

₹ 1,007.96

1 Piece(s) 5 Day(s) or more -[A-3] Ground insulation type 3P A-3 flat blade type25020NA794444Nylon cover typeBlack---

₹ 4,048.73

1 Piece(s) 5 Day(s) or more -3P O-3 flat blade type25030NA997878Rubber cover typeBlack-1699

₹ 4,290.80

1 Piece(s) 5 Day(s) or more -[A-3] Ground insulation type 3P A-3 flat blade type25030NA997878Rubber cover typeBlack-1899