Sloped Console Case SKE Series

Sloped Console Case SKE Series

[Features]
・Sloped console case (SKE)

(i)Caution

  • Panel and rear panel color changed from ivory to light gray from manufacturer shipments dated August 2016.
    The changes to the company's in-stock items shall be implemented as soon as the products with old specifications are sold out. Thank you.
    [Object] Full model number
    ※ Confirm product information for details about specification changes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SKE-11
SKE-12
Part NumberVolume DiscountDays to ShipRoHSW
(mm)
6 Day(s) or more 10320
6 Day(s) or more 10430

Loading...

  1. 1

Basic Information

Application Control Box H(mm) 150 D(mm) 252
Material Aluminum Protection grade (IP) NA Mounting Base No mounting base
Color specifications(Panel) Ivory / Dark Gray Color specifications(Top and bottom) Dark gray Color specifications(Frame) Dark gray

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)