(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Dedicated Chassis, FCC Series

Dedicated Chassis, FCC Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      930₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A dedicated chassis for FC/FCW/FCH (FCC)

[Features]
· Two types of fixing bracket heights, 12 mm and 22 mm, are available.Please use the 12 mm type when planning to use the majority of the inner portion.
· When using both an opening/closing panel and a chassis, please use the 22 mm type (the chassis cannot be attached on the opening/closing panel side in the case of the 12 mm type).
· FC4 series is not supported.

 
Part Number
FCC10-10-1
FCC10-10-2
FCC15-10-1
FCC15-10-2
FCC15-15-1
FCC15-15-2
FCC20-10-1
FCC20-10-2
FCC20-15-1
FCC20-15-2
FCC20-20-1
FCC20-20-2
FCC25-15-1
FCC25-15-2
FCC25-20-1
FCC25-20-2
FCC25-25-1
FCC25-25-2
FCC30-15-1
FCC30-15-2
FCC30-20-1
FCC30-20-2
FCC30-25-1
FCC30-25-2
FCC30-30-1
FCC30-30-2
FCC35-20-1
FCC35-20-2
FCC35-25-1
FCC35-25-2
FCC35-30-1
FCC35-30-2
FCC40-20-1
FCC40-20-2
FCC40-25-1
FCC40-25-2
FCC40-30-1
FCC40-30-2
FCC40-40-1
FCC40-40-2
FCC50-25-1
FCC50-25-2
FCC50-30-1
FCC50-30-2
FCC50-40-1
FCC50-40-2
FCC60-30-1
FCC60-30-2
FCC60-40-1
FCC60-40-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)

₹ 929.89

1 Piece(s) 6 Day(s) or more 1010010012

₹ 929.89

1 Piece(s) 6 Day(s) or more 1010010022

₹ 966.05

1 Piece(s) 6 Day(s) or more 1015010012

₹ 966.05

1 Piece(s) 6 Day(s) or more 1015010022

₹ 1,074.55

1 Piece(s) 6 Day(s) or more 1015015012

₹ 1,041.05

1 Piece(s) 6 Day(s) or more 1015015022

₹ 991.51

1 Piece(s) 6 Day(s) or more 1020010012

₹ 991.51

1 Piece(s) 6 Day(s) or more 1020010022

₹ 1,113.38

1 Piece(s) 5 Day(s) or more 1020015012

₹ 1,113.38

1 Piece(s) 6 Day(s) or more 1020015022

₹ 1,258.04

1 Piece(s) 5 Day(s) or more 1020020012

₹ 1,224.56

1 Piece(s) 6 Day(s) or more 1020020022

₹ 1,150.89

1 Piece(s) 5 Day(s) or more 1025015012

₹ 1,150.89

1 Piece(s) 6 Day(s) or more 1025015022

₹ 1,331.71

1 Piece(s) 5 Day(s) or more 1025020012

₹ 1,298.22

1 Piece(s) 6 Day(s) or more 1025020022

₹ 1,421.45

1 Piece(s) 6 Day(s) or more 1025025012

₹ 1,421.45

1 Piece(s) 6 Day(s) or more 1025025022

₹ 1,262.05

1 Piece(s) 6 Day(s) or more 1030015012

₹ 1,262.05

1 Piece(s) 6 Day(s) or more 1030015022

₹ 1,466.98

1 Piece(s) 5 Day(s) or more 1030020012

₹ 1,433.51

1 Piece(s) 6 Day(s) or more 1030020022

₹ 1,638.44

1 Piece(s) 5 Day(s) or more 1030025012

₹ 1,604.95

1 Piece(s) 6 Day(s) or more 1030025022

₹ 1,859.44

1 Piece(s) 5 Day(s) or more 1030030012

₹ 1,825.95

1 Piece(s) 6 Day(s) or more 1030030022

₹ 1,604.95

1 Piece(s) 7 Day(s) or more 1035020012

₹ 1,604.95

1 Piece(s) 6 Day(s) or more 1035020022

₹ 1,760.31

1 Piece(s) 5 Day(s) or more 1035025012

₹ 1,728.16

1 Piece(s) 6 Day(s) or more 1035025022

₹ 1,981.31

1 Piece(s) 5 Day(s) or more 1035030012

₹ 1,949.16

1 Piece(s) 6 Day(s) or more 1035030022

₹ 1,899.62

1 Piece(s) 7 Day(s) or more 1040020012

₹ 1,899.62

1 Piece(s) 6 Day(s) or more 1040020022

₹ 2,059.00

1 Piece(s) 6 Day(s) or more 1040025012

₹ 2,059.00

1 Piece(s) 6 Day(s) or more 1040025022

₹ 2,317.51

1 Piece(s) 5 Day(s) or more -40030012

₹ 2,317.51

1 Piece(s) 6 Day(s) or more 1040030022

₹ 3,074.25

1 Piece(s) 5 Day(s) or more 1040040012

₹ 3,040.78

1 Piece(s) 6 Day(s) or more 1040040022

₹ 2,367.05

1 Piece(s) 6 Day(s) or more 1050025012

₹ 2,367.05

1 Piece(s) 6 Day(s) or more 1050025022

₹ 2,669.76

1 Piece(s) 5 Day(s) or more 1050030012

₹ 2,637.62

1 Piece(s) 6 Day(s) or more 1050030022

₹ 3,643.51

1 Piece(s) 6 Day(s) or more 1050040012

₹ 3,643.51

1 Piece(s) 6 Day(s) or more 1050040022

₹ 3,225.62

1 Piece(s) 6 Day(s) or more 1060030012

₹ 3,225.62

1 Piece(s) 6 Day(s) or more 1060030022

₹ 4,318.56

1 Piece(s) 6 Day(s) or more 1060040012

₹ 4,318.56

1 Piece(s) 6 Day(s) or more 1060040022

Loading...

  1. 1

Basic Information

Material Aluminum Color specifications/surface treatment Unprocessed Material Aluminum