(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Mounting Base for DPCP, DMP Series

Mounting Base for DPCP, DMP Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      342₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mounting base for DPCP (DMP)

 
Part Number
DMP0808
DMP0812
DMP0816
DMP1212
DMP1216
DMP1220
DMP1520
DMP1624
DMP2330
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
D
(mm)

₹ 341.89

1 Piece(s) 6 Day(s) or more 106555

₹ 463.78

1 Piece(s) 5 Day(s) or more -6593

₹ 501.29

1 Piece(s) 5 Day(s) or more 1065133

₹ 489.24

1 Piece(s) 5 Day(s) or more 1010595

₹ 587.00

1 Piece(s) 5 Day(s) or more 10105132

₹ 674.07

1 Piece(s) 5 Day(s) or more 10105172

₹ 710.24

1 Piece(s) 5 Day(s) or more 10133172

₹ 931.24

1 Piece(s) 5 Day(s) or more 10145213

₹ 1,361.18

1 Piece(s) 5 Day(s) or more 10210285

Loading...

  1. 1

Basic Information

Material Aluminum Color specifications/surface treatment Silver t(mm) 1.5
Material Aluminum