(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Relay Box, Joybox, WG Series (Part Number)

Relay Box, Joybox, WG Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Relay Box, Joybox, WG Series
  • Relay Box, Joybox, WG Series
  • Relay Box, Joybox, WG Series
  • Relay Box, Joybox, WG Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,041₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For flexible and sensor wiring relays

[Features]
· Conforms to IP67 protective structure requirements (lid is waterproof and the wire insertion opening uses a mounting connector).
· Number of terminal block leads: 6P

 
Part Number
JB-WG307
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLateral Dimension
(mm)
Vertical Dimension
(mm)
Height
(mm)
Color Rated voltage AC / DC
(V)
Rated Current
(A)
Application Number of terminal electrodes
(Pole)
Type

₹ 1,391.27

1 Piece(s) 8 Day(s) or more -10264.852Black30015Oil Resistance7Female thread specification / terminal block included

Loading...

  1. 1

Basic Information

Type Relay Box Material Nylon Protection Grade IP67
Ambient Operating Temperature(°C) -25 to +80

Please check the type/dimensions/specifications of the part JB-WG307 in the Relay Box, Joybox, WG Series series.

Product variants

Part Number
JB-WG0606E
JB-WG0606EBJ
JB-WG305
JB-WG307BJ
JB-WG307C1
JB-WG311
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLateral Dimension
(mm)
Vertical Dimension
(mm)
Height
(mm)
Color Rated voltage AC / DC
(V)
Rated Current
(A)
Application Number of terminal electrodes
(Pole)
Type

₹ 1,041.05

1 Piece(s) 8 Day(s) or more 10826044Black--Weather Resistance-Female screw specification / 4-direction type

₹ 1,041.05

1 Piece(s) 10 Day(s) or more 10826044Beige--Weather Resistance-Female screw specification / 4-direction type

₹ 1,129.45

1 Piece(s) 8 Day(s) or more -1025544Black30015Oil Resistance5Female thread specification / terminal block included

₹ 1,377.25

1 Piece(s) 5 Day(s) or more -10264.852Beige30015Oil Resistance7Female thread specification / terminal block included

₹ 1,343.76

1 Piece(s) 8 Day(s) or more 1010264.852Light Gray30015Oil Resistance7Female thread specification / terminal block included

₹ 1,749.60

1 Piece(s) 5 Day(s) or more -10211052Black30015Oil Resistance11Female thread specification / terminal block included