(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Relay Box, Joybox, WG Series (Part Number)

Relay Box, Joybox, WG Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Relay Box, Joybox, WG Series
  • Relay Box, Joybox, WG Series
  • Relay Box, Joybox, WG Series
  • Relay Box, Joybox, WG Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,041₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For flexible and sensor wiring relays

[Features]
· Conforms to IP67 protective structure requirements (lid is waterproof and the wire insertion opening uses a mounting connector).
· Number of terminal block leads: 6P

 
Part Number
JB-WG305BJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLateral Dimension
(mm)
Vertical Dimension
(mm)
Height
(mm)
Color Rated voltage AC / DC
(V)
Rated Current
(A)
Application Number of terminal electrodes
(Pole)
Type

₹ 1,129.45

1 Piece(s) 5 Day(s) or more -1025544Beige30015Oil Resistance5Female thread specification / terminal block included

Loading...

  1. 1

Basic Information

Type Relay Box Material Nylon Protection Grade IP67
Ambient Operating Temperature(°C) -25 to +80