(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
White-Ranging JIS Rack Stowing Shelves, SRJ Series

White-Ranging JIS Rack Stowing Shelves, SRJ Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,764₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wide JIS Rack Storage Shelf (SRJ)

[Features]
· Storage shelf for a 19” JIS standard rack.
· Can also be installed in a 19” cabinet rack.
· Wide, for effective use of storage surface.
· Beige and black are available and can be selected in accordance with devices.
· On rare occasions, rack opening dimensions will differ by manufacturer, so confirm the dimensions before use.

 
Part Number
SRJ99-315A
SRJ99-315B
SRJ99-420A
SRJ99-420B
SRJ99-525A
SRJ99-525B
SRJ149-315A
SRJ149-315B
SRJ149-420A
SRJ149-420B
SRJ149-525A
SRJ149-525B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor/Surface treatment H
(mm)
D
(mm)
Load Resistance
(kg)
Standard JIS
(H)

₹ 3,784.15

1 Piece(s) 6 Day(s) or more 10Beige99315302

₹ 3,764.05

1 Piece(s) 6 Day(s) or more 10Black99315302

₹ 4,140.42

1 Piece(s) 6 Day(s) or more 10Beige99420252

₹ 4,120.33

1 Piece(s) 6 Day(s) or more 10Black99420252

₹ 4,685.55

1 Piece(s) 6 Day(s) or more 10Beige99525202

₹ 4,685.55

1 Piece(s) 6 Day(s) or more 10Black99525202

₹ 4,046.65

1 Piece(s) 6 Day(s) or more 10Beige149315353

₹ 4,046.65

1 Piece(s) 6 Day(s) or more 10Black149315353

₹ 4,415.00

1 Piece(s) 6 Day(s) or more 10Beige149420353

₹ 4,415.00

1 Piece(s) 6 Day(s) or more 10Black149420353

₹ 4,978.87

1 Piece(s) 6 Day(s) or more 10Beige149525303

₹ 5,000.31

1 Piece(s) 5 Day(s) or more 10Black149525303

Loading...

  1. 1

Basic Information

Material SPCC
X
whatsapp-qr whatsapp-icon