(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
JIS Rack Stowing Shelf, HRJ Series

JIS Rack Stowing Shelf, HRJ Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,956₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

JIS Rack Stowing Shelf (HRJ)

[Features]
· Has a heat-dissipating slit, making it optimal for equipment that generates heat.
· JIS standard shelf.
· On rare occasions, rack opening dimensions will differ by manufacturer, so confirm the dimensions before use.

 
Part Number
HRJ99-315A
HRJ99-315B
HRJ99-420A
HRJ99-420B
HRJ149-315A
HRJ149-315B
HRJ149-420A
HRJ149-420B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor/Surface treatment H
(mm)
D
(mm)
Load Resistance
(kg)
Standard JIS
(H)

₹ 4,976.20

1 Piece(s) 5 Day(s) or more 10Beige99315302

₹ 4,956.11

1 Piece(s) 6 Day(s) or more 10Black99315302

₹ 5,495.89

1 Piece(s) 6 Day(s) or more 10Beige99420252

₹ 5,495.89

1 Piece(s) 6 Day(s) or more 10Black99420252

₹ 5,262.84

1 Piece(s) 6 Day(s) or more 10Beige149315353

₹ 5,262.84

1 Piece(s) 6 Day(s) or more 10Black149315353

₹ 5,802.60

1 Piece(s) 6 Day(s) or more 10Beige149420353

₹ 5,802.60

1 Piece(s) 6 Day(s) or more 10Black149420353

Loading...

  1. 1

Basic Information

W(mm) 480 t(mm) Shelf 1.6, side plate 2.0 Material Iron
X
whatsapp-qr whatsapp-icon