(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Belt Clip, DK Series

Belt Clip, DK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      262₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Metal type belt clip.
[Features]
· Belt Clip (DK)
· The attached screw is M3.5 x 6 tapping.

 
Part Number
DK-1
DK-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)
t
(mm)

₹ 261.53

1 Piece(s) 5 Day(s) or more 10206511

₹ 384.76

1 Piece(s) 5 Day(s) or more 1039.56.558.70.8

Loading...

  1. 1

Basic Information

Type Cover Part Color/Surface treatment Chrome Plating Material Iron
X
whatsapp-qr whatsapp-icon