(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ventilation - VF Series

Ventilation - VF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      556₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional exterior parts for box ventilation.
[Features]
· Ventilation (VF)
· VF-1 has protection class IP33 and VF-2 has IP24.
[Applications]
· Please use when ventilation is required.

 
Part Number
VF-1
VF-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)
φ
(mm)
Standard
(IP)

₹ 556.20

1 Piece(s) 6 Day(s) or more 102821251933

₹ 1,035.71

1 Piece(s) 6 Day(s) or more -6821.5502924

Loading...

  1. 1

Basic Information

Type Cover Part Color/Surface treatment White Gray Material Polyamide