(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mounting Base for GA, BMP Series

Mounting Base for GA, BMP Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      637₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mounting base for GA (GMP)

 
Part Number
GMP8-8
GMP8-16
GMP8-20
GMP9-12A
GMP9-12B
GMP12-7
GMP12-12
GMP12-17
GMP12-20
GMP15-22
GMP16-16
GMP16-24
GMP19-27
GMP20-36
GMP23-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
D
(mm)
Supported models/application

₹ 636.56

1 Piece(s) 6 Day(s) or more 107274GA8-8-6

₹ 771.84

1 Piece(s) 5 Day(s) or more -71151GA8-16-□

₹ 857.56

1 Piece(s) 6 Day(s) or more 1071186GA8-20-6

₹ 734.35

1 Piece(s) 6 Day(s) or more 1078103GA9-12-6

₹ 746.40

1 Piece(s) 6 Day(s) or more 1082106GA9-12-8

₹ 662.02

1 Piece(s) 5 Day(s) or more 1010353GA12-7-□

₹ 759.78

1 Piece(s) 5 Day(s) or more 10111111GA12-12-□

₹ 832.11

1 Piece(s) 5 Day(s) or more 10109159GA12-17-□

₹ 907.13

1 Piece(s) 6 Day(s) or more -111191GA12-20-8

₹ 1,090.62

1 Piece(s) 6 Day(s) or more 10134210GA15-22-□

₹ 979.45

1 Piece(s) 6 Day(s) or more 10151151GA16-16-□

₹ 1,165.62

1 Piece(s) 6 Day(s) or more 10149229GA16-24-□

₹ 1,398.67

1 Piece(s) 5 Day(s) or more 10174254GA19-27-10

₹ 1,779.07

1 Piece(s) 6 Day(s) or more 10188348GA20-36-15

₹ 1,582.18

1 Piece(s) 5 Day(s) or more 10221291GA23-30-□

Loading...

  1. 1

Basic Information

Material Aluminum Color specifications/surface treatment Silver alumite plating t(mm) 1.5
Material Aluminum Operating Temperature Range(°C) -10 – 60
X
whatsapp-qr whatsapp-icon