(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A line type power strip with a built-in power supply noise filter.
[Features]
・ Built-in lightning surge absorbing element (varistor) protects connected devices from lightning surges
・ Contains a fuse to prevent damage to the varistor when an excessive lightning surge comes (Operation display by LED)
・ Since it is a removal prevention port, you can use it with peace of mind without accidentally pulling out the plug (Excluding the outlet at hand)
・ Comes with a magnet that can be easily attached to a steel desk, etc.
・ The plug is a 3P (grounded) plug with a 3P to 2P conversion adapter
・ With an earth terminal that can be grounded
・ Heat-resistant UF resin is used for the outlet, and the case is a double-molded safety design
Part Number |
---|
TAP-3803N |
TAP-3803NFN |
TAP-3804NFN |
TAP-3805SPN |
TAP-3811NFN |
TAP-3811NFSWN |
TAP-3812NFN |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Switch form | With or without noise filter | Tap shape |
---|---|---|---|---|---|---|---|
₹ 5,597.67 | 1 Piece(s) | 5 Day(s) or more | Batch concentration type | NA | Box type | ||
₹ 7,115.22 | 1 Piece(s) | 11 Day(s) or more | Batch concentration type | Available | Box type | ||
₹ 8,632.75 | 1 Piece(s) | 5 Day(s) or more | On-Hand Bulk | Available | Box type | ||
₹ 8,632.75 | 1 Piece(s) | 5 Day(s) or more | None | Available | Box type | ||
₹ 7,115.22 | 1 Piece(s) | 11 Day(s) or more | None | Available | Line type | ||
₹ 7,873.31 | 1 Piece(s) | 11 Day(s) or more | Batch concentration type | Available | Line type | ||
₹ 8,632.75 | 1 Piece(s) | 5 Day(s) or more | On-Hand Bulk | Available | Line type |
Loading...
Plug shape | A-3 | Socket shape | A-3 retain prevention | Number of Insertion Openings/Split Openings | 8 |
---|---|---|---|---|---|
Cable Length(m) | 2 | Rated Current(A) | 15 | Rated Voltage(V) | 125 |
Supported countries (standards) | Japan (PSE) | Number Of Cores | 3 | Cable Type | 3P code |
With/without magnet | Available |