(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Unplugging-Prevention Outlet Power Splitter for Construction Use

Unplugging-Prevention Outlet Power Splitter for Construction Use
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,684₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ A highly safe, environmentally friendly product. Ideal for mass introduction for construction and properties
・ It is a simple package specification that is environmentally friendly, reduces dust, and makes unpacking work smooth
・ Temporary mounting hole are provided so that temporary fixing can be done with screws or hooks
・ It can be firmly fixed to the steel surface with the strong magnet on the back
・ The plug can be locked by rotating the insertion port to prevent it from coming off unexpectedly
・ The outlet has a double structure using UF resin with excellent heat resistance, so it is ideal for construction that uses a large current
・ An insulating cap is attached to the base of the blade of the plug, which helps prevent fires due to the undesired arcing
・ Comes with an energization indicator LED lamp that lets you know at a glance whether it is energized
・ The plug specification is a 3-pin type, which is a convenient 4 outlets type
[Applications]
・ When you want to increase the number of outlets
・ When you want to use it as a power strip
・ When you want to use it for industrial or commercial use

 
Part Number
T-WRM3430LG/RS
T-WRM3450LG/RS
T-WRM3630LG/RS
T-WRM3650LG/RS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Insertion Openings/Split Openings Cable Length
(m)
Dimensions

₹ 2,684.42

1 Piece(s) 11 Day(s) or more 43W244×D45×H26.6

₹ 2,776.96

1 Piece(s) 5 Day(s) or more 45W244×D45×H26.6

₹ 4,083.16

1 Piece(s) 5 Day(s) or more 63W295×D43×H25

₹ 4,547.45

1 Piece(s) 5 Day(s) or more 65W295×D43×H25

Loading...

  1. 1

Basic Information

Socket shape A-3 retain prevention Rated Current(A) 15 Rated Voltage(V) 125
Number Of Cores 3 Features With energization display LED lamp
X
whatsapp-qr whatsapp-icon