(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Space-saving and hard-to-remove 3P to 2P conversion adapter.
[Features]
・ TAP-AD11 is L-shaped, has no insulating cap, and has a removal prevention function
・ TAP-AD2N is parallel type, with noise filter, without insulation cap
[Applications]
・ Convenient as erroneous operation prevention
Loading...
Type | AC Outlet/Inlet Related Product (Rated) | Color | White | Conversion | 3P flat blade -> 2P flat blade |
---|---|---|---|---|---|
Rated Voltage(V) | 125 | Rated Current(A) | 15 |