(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chip Marker DEK 6 FWZ【50 Pieces Per Package】

Chip Marker DEK 6 FWZ
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      364₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
Chip markers for 6‑mm-wide terminals, ready-printed (consecutive numbers), horizontal orientation (widthways), 5 rows (50 markers per sheet)

Part Number
0518960001
DEK 6 FWZ 1-10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Features Note Printing

₹ 363.69

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more Chip marker (printed)For 6mm wide terminal blockHorizontal printing (serial number) 5 lines1–10

₹ 379.76

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more Chip marker (ready-printed)For 6‑mm-wide terminal blocksPrinted horizontally (consecutive numbers) 5 rows1 to 10
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Features Note Printing

Loading...

  1. 1

Basic Information

Model DEK 6 FWZ 1-10 Number with packs(particles/piece) 50
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list