(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ferrule With Insulation Cover【100-500 Pieces Per Package】 (Part Number)

Ferrule With Insulation Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      918₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sleeve (ferrule) to prevent wires from unraveling, contributing to quality improvement.
[Features]
· Available in 12 colors that allows for assigning a color to each wire size.
· Each wire size has a different insulating cover color.
[Applications]
· Crimping prevents wires from unraveling, contributing to quality improvement and stability of electrical connections.

 
Part Number
9025910000
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
AWG size
(AWG)
Color (color) Model Conforming wire size
(mm2)
Number of wires inserted Material Packing Type Number with packs
(Piece)
Sleeve length L2
(mm)
Sleeve thickness S1
(mm)
Insulation thickness S2
(mm)
Coating peel length
(mm)

₹ 4,229.18

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 101.23.31818[White] WhiteH0,75/18 W0.75For one insertionCopper (tin plating)/PolypropyleneLoose pack50012.00.150.2514.0

Loading...

  1. 1

Basic Information

Type Crimp terminal with cover Shape Sleeve Series H sleeve
Representative Standard CSA Maximum Operating Temperature(°C) 105

Please check the type/dimensions/specifications of the part 9025910000 in the Ferrule With Insulation Cover series.

Product variants

Part Number
0463000000
0463100000
0533500000
9025930000
9025950000
9025960000
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
AWG size
(AWG)
Color (color) Model Conforming wire size
(mm2)
Number of wires inserted Material Packing Type Number with packs
(Piece)
Sleeve length L2
(mm)
Sleeve thickness S1
(mm)
Insulation thickness S2
(mm)
Coating peel length
(mm)

₹ 4,229.18

500 Pieces Per Package

1 Pack(s) 5 Day(s) or more 101.43.51417YellowH1,0/14 GE1For one insertionCopper (tin plating)/PolypropyleneLoose pack5008.00.150.2510.0

₹ 4,229.18

500 Pieces Per Package

1 Pack(s) 5 Day(s) or more 101.741416RedH1,5/14 R1.5For one insertionCopper (tin plating)/Polypropylene5 series each bag5008.00.150.2512.0

₹ 1,036.00

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 103.56.92010[Other] BlackH6,0/20 SW6For one insertionCopper (tin plating)/PolypropyleneLoose pack10012.00.20.325.0

₹ 4,229.18

500 Pieces Per Package

1 Pack(s) 5 Day(s) or more 101.43.51817YellowH1,0/18 GE1For one insertionCopper (tin plating)/PolypropyleneLoose pack50012.00.150.2510.0

₹ 4,229.18

500 Pieces Per Package

1 Pack(s) 5 Day(s) or more 101.43.51617YellowH1,0/16 GE1For one insertionCopper (tin plating)/PolypropyleneLoose pack50010.00.150.2512.0

₹ 4,229.18

500 Pieces Per Package

1 Pack(s) 5 Day(s) or more 101.23.91418[White] WhiteH0,75/14S W0.75For one insertionCopper (tin plating)/PolypropyleneLoose pack5008.00.150.2510.0