Switching power supply PRO-M series

Switching power supply PRO-M series

Heavy duty high performance type 70°C compatible

[Features]
· PRO-M equal to Power-Reliable-Optimized.
· PRO-M The series is an ideal switching power supply for modern factory automation that can be used in any application with a compact body and provides high reliability and maximum performance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
8951330000
8951340000
8951360000
Part NumberVolume DiscountDays to ShipCapacity
(W)
Rated output current (single only)
(A)
Length (L)
(mm)
Width (W)
(mm)
Height (H)
(mm)
Model Other conforming standards
6 Day(s) or more 70350180185CPMSNT70W24V3AGL
6 Day(s) or more 120590160180CPMSNT120W24V5AGL
6 Day(s) or more 2501090170165CPMSNT250W24V10AGL

Loading...

  1. 1

Basic Information

Shape DIN rail direct attachment Single/multi Single-Phase Input Voltage 85 to 264 VAC/80 to 370 VDC
Output voltage (Single only) DC24V Wire connection method Screw clamp format Number of Outputs 1
Other Functions Parallel Representative Standard CE / UL / CSA Power boost mode

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)