(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Ferrule for connecting 2 wires (wire range: 0.5 to 16 mm2 (AWG20- 6), DIN 46228 compliant)
[Features]
· Ferrule for connecting 2 wires (wire range: 0.5 to 16 mm2 (AWG20-6), DIN46228 compliant)
Part Number |
---|
H1.5/16 ZH R |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | AWG size (AWG) | Color (color) | Model | Conforming wire size (mm2) | Material | Packing Type | Number with packs (Piece) | Sleeve length L2 (mm) | Wire coating internal diameter A (for 2 wire insertion) (mm) | Wire coating internal diameter B (for 2 wire insertion) (mm) | Coating peel length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,246.58 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) or more | 10 | - | 6.5 × 3.6 | - | 16 | Red | H1,5/16 ZH R | 1.5 | Copper (tin plated) / Polypropylene | Loose packed | 500 | 8.2 | 6.5 | 3.6 | 11.0 |
Loading...
Type | Crimp terminal with cover | Shape | Sleeve | Series | H sleeve |
---|---|---|---|---|---|
Representative Standard | CSA | Number of wires inserted | For 2 wire insertion | Sleeve thickness S1(mm) | 0.15 |
Insulation thickness S2(mm) | 0.3 | Maximum Operating Temperature(°C) | 105 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy