(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ferrule with Insulated Cover for 2-Wire Insertion【100-500 Pieces Per Package】 (Part Number)

Ferrule with Insulated Cover for 2-Wire Insertion
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      918₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ferrule for connecting 2 wires (wire range: 0.5 to 16 mm2 (AWG20- 6), DIN 46228 compliant)

[Features]
· Ferrule for connecting 2 wires (wire range: 0.5 to 16 mm2 (AWG20-6), DIN46228 compliant)

 
Part Number
9037290000
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
AWG size
(AWG)
Color (color) Model Conforming wire size
(mm2)
Material Packing Type Number with packs
(Piece)
Sleeve length L2
(mm)
Wire coating internal diameter A (for 2 wire insertion)
(mm)
Wire coating internal diameter B (for 2 wire insertion)
(mm)
Coating peel length
(mm)

₹ 4,229.18

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 102.26.5 x 3.61616RedH1,5/16 ZH R1.5Copper (tin plating)/PolypropyleneLoose pack5008.26.53.611.0

Loading...

  1. 1

Basic Information

Type Crimp terminal with cover Shape Sleeve Series H sleeve
Representative Standard CSA Number of wires inserted For 2 wire insertion Sleeve thickness S1(mm) 0.15
Insulation thickness S2(mm) 0.3 Maximum Operating Temperature(°C) 105
X
whatsapp-qr whatsapp-icon