(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Terminal Block Marker WS 12 Series【144 Pieces Per Package】

Terminal Block Marker WS 12 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,418₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Terminal block marker / printing space 12 mm.
[Features]
・ It is an ideal marker for WS marker connector

 
Part Number
1609860000
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,417.60

1 Pack(s)

144 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Model WS 12/5 MC NEUTRAL Type Terminal block marker Features Not printed
Note NA Width x Height(mm) Width 5.0 Length(mm) 12
Printing Plain Color White Number with packs(particles/piece) 144

Please check the type/dimensions/specifications of the part 1609860000 in the Terminal Block Marker WS 12 Series series.