(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Card Marker, DEK 5 FS【50 Pieces Per Package】

Card Marker, DEK 5 FS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      380₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Chip markers for 5‑mm-wide terminals, ready-printed (consecutive numbers), vertical orientation (lengthways) (50 markers per sheet)

[Features]
· Dekafix (DEK) markers are standard tag markers suitable for the P/W/Z/SAK series and most circuit board products, including accessories.
· In addition to blank markers, there are also markers featuring standardized text (alphanumeric characters).
· Most terminal blocks have a groove for mounting markers on both shoulders, allowing the markers to be fixed at a set height.
· Can be used with the majority of Weidmüller products.
· There are ten markers per row and 5 rows per sheet.
· The markers are clip type tags, making them easy to mount by simply inserting them into the groove on the terminal block.
· Available in a variety of colors.

Part Number
0473560001
DEK 5 FS 1-50
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Features Note

₹ 442.40

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more Chip marker (printed)For 5mm wide terminal blockVertical printing (serial number)

₹ 379.76

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more Chip marker (ready-printed)For 5‑mm-wide terminal blocksPrinted vertically (consecutive numbers)
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Features Note

Loading...

  1. 1

Basic Information

Model DEK 5 FS 1-50 Printing 1 to 50 Number with packs(particles/piece) 50
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list