(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Wiring Bracket Hanger, KWB-H Series【50 Pieces Per Package】

Wiring Bracket Hanger, KWB-H Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,630₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Useful for dealing with wiring bracket vibration

[Features]
· Attach to the wiring bracket to protect it from shocks.
· Can be installed on the top or bottom.
· Can be installed after wiring work is complete.
· Wiring work can be performed after installation

 
Part Number
KWB-H45
KWB-H65
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSProduct shape

₹ 15,630.00

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 10For KWB-45

₹ 22,542.86

1 Pack(s)

50 Pieces Per Package

11 Day(s) or more 10For KWB-65

Loading...

  1. 1

Basic Information

Type Bracket Material Steel Plate Number with packs(Piece) 100
Surface Treatment Trivalent Chromate
X
whatsapp-qr whatsapp-icon