• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Noise protection tube for flat cable

Noise protection tube for flat cable

Perfect fit for flat cables. Can effectively counter noise.

[Features]
· This is a slide lock tube that uses aluminum foil with highly effective noise shield countering.
· Fits on any shape using a flexible material, with good workability to create an attractive appearance.
・Mating parts are airtight, making the structure difficult for dust to penetrate.
· There are 9 sizes from 15ø to 100ø, with perfect coating for wiring possible.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KATF-10
KATF-16
KATF-20
KATF-26
KATF-34
KATF-40
KATF-50
KATF-60
Part NumberVolume DiscountDays to ShipSupported number of cable cores
(Core)
Product width
(mm)
12 Day(s) or more 1015
12 Day(s) or more 1622.5
12 Day(s) or more 2027.5
12 Day(s) or more 2635
12 Day(s) or more 3445.5
12 Day(s) or more 4055.5
12 Day(s) or more 5065.5
12 Day(s) or more 6078.5

Loading...

  1. 1

Basic Information

Fixing Method Double-Sided Tape Shield compatible Available Application/special functions Flame Retardant
Overall Length(m) 25 Color Black Tool used NA
Material Flame retardant flexible vinyl chloride

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)