• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Snap tube clear type

Snap tube clear type

Easy-to-view transparent snap tube

[Features]
Sheet side is transparent so it is possible to view the internal wiring.
In the same way as a conventional snap tube, connection is simple without tools and attachment and detachment can be done freely.
· Attachment and detachment are simple, so changing and inspecting the wiring are simple.
· Fits on any shape using a flexible material to create an attractive appearance.
There are many possible sizes and coatings best suited for the wires.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KST-10C
KST-15C
KST-20C
KST-25C
KST-30C
KST-40C
KST-50C
KST-70C
KST-100C
Part NumberVolume DiscountDays to ShipInternal Diameter
(mm)
15 Day(s) or more φ10
10 Day(s) or more φ15
10 Day(s) or more φ20
10 Day(s) or more φ25
10 Day(s) or more φ30
10 Day(s) or more φ40
10 Day(s) or more φ50
10 Day(s) or more φ70
10 Day(s) or more φ100

Loading...

  1. 1

Basic Information

Fixing Method Hook (button) Shield compatible NA Application/special functions Flame Retardant
Overall Length(m) 25 Color Clear Tool used NA
Material Flame retardant vinyl chloride