(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clutch Lock Terminal Block Compact Series (Rail Type) Standard Type【50 Pieces Per Package】

Clutch Lock Terminal Block Compact Series (Rail Type) Standard Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,121₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

The compact series (rail type) is a series of clutch lock terminal blocks compatible with IEC rails.
[Features]
・ A type that emphasizes usability even in a compact size, such as unifying the pull-out direction of connection cables
・ Convenient to have common terminal because you can insert up to 2 short bars per pole
・ The Standard color of the main body is gray
・ 2-stage type ideal for space saving is also available
・ The products with "N" at the end have a structure without a cable release button
[Applications]
・ Ideal when compact terminal blocks are required

Part Number
TW15D
TW16D
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of input/outputs

₹ 5,120.91

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 1 to 2

₹ 5,909.40

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 2 to 2
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of input/outputs

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method DIN rail mount Parts/Completed products Individual parts
Rated current (JIS)(A) 10 Rated current (IEC)(A) 10 Rated current (UL)(A) 10
Pitch Between Terminals(mm) 3.5 Cover (accessory) NA Nameplate (included) NA
Passage Applicable Color Gray Button (clutch lock terminal block) With Button
Number with packs(Piece) 50 Specification type Without Screw Protective Structure IP20
X
whatsapp-qr whatsapp-icon
Close

Comparison list