• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Grounding Terminal Block Rail Type【3-6 Pieces Per Package】

Grounding Terminal Block Rail Type

A convenient terminal block for when grounding is required for control panel and power distribution board circuits, etc.

[Features]
· The shorting panel can be removed by simply loosening the top screws.
· An extremely convenient terminal block for performing megger tests.
· The color of the is green, making it easy to distinguish from general terminal blocks.
· Can be mounted to IEC rails (TXDA2, TNDS2), C type rails (TRD1/2), and IEC/C type combination rails (TRDA2).
· For the stopper, use the TXE2 (for TXDA, TNDS, and TRDA rails) and TRE1 (for TRD rails).

PDF

Part Number

Configured Part Number is shown.

Part Number
TXG100
TXG200
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipScrew Size Rated current (JIS)
(A)
Number with packs
(Piece)

6 Pieces Per Package

6 Day(s) or more M81306

3 Pieces Per Package

10 Day(s) or more M102403

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Parts/Completed products Assembled product
Number of Poles(Pole) 1 Number of input/outputs 1 to 1 Cover (accessory) NA
Nameplate (included) NA Passage Fail Specifications For Grounding

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)