(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Terminal Block for Large-capacity Series Branch (Part Number)

Terminal Block for Large-capacity Series Branch
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,369₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A large-capacity series branch terminal block with a variety of models for each application.
[Features]
・ For branching, a wide number of branches and various branch wirings are supported, and it is possible to reduce the work labor-hours by approx. 1/6 and installation area by approx. 15% compared to branch wirings using conventional copper bars.
・ Can reduce the number of branch wiring labor-hours
・ When assembled, there is no side base, so high space saving is achieved
・ All models are rated according to the use of heat-resistant cables
・ For both IEC35 mm and IEC / C type
・ With name sticker
[Applications]
・ Ideal for branching cables

Part Number
TQB200D02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles
(Pole)
Screw Size Number of input/outputs Rated current (JIS)
(A)
Rated current (UL)
(A)
Pitch Between Terminals
(mm)
Screw Specifications Secondary side terminal screw

₹ 6,128.93

1 Piece(s) 7 Day(s) or more 2M10[Other] 2 to 725023077.5StudM6 x 4 / M5 x 3

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Other special types Parts/Completed products Assembled product
Cover (accessory) NA Nameplate (included) Available Passage Fail
Color Black Specifications For branch UL Standard

Please check the type/dimensions/specifications of the part TQB200D02 in the Terminal Block for Large-capacity Series Branch series.

Product variants

Part Number
TQB100D03
TQB100D04
TQB200D01
TQB200D03
TQB200D04
TQB400D01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Poles
(Pole)
Screw Size Number of input/outputs Rated current (JIS)
(A)
Rated current (UL)
(A)
Pitch Between Terminals
(mm)
Screw Specifications Secondary side terminal screw

₹ 5,287.75

1 Piece(s) 5 Day(s) or more 3M8[Other] 2 to 713013060StudM5 x 7

₹ 6,969.96

1 Piece(s) 5 Day(s) or more 4M8[Other] 2 to 713013060StudM5 x 7

₹ 3,249.33

1 Piece(s) 7 Day(s) or more 1M10[Other] 2 to 725023077.5StudM6 x 4 / M5 x 3

₹ 8,774.18

1 Piece(s) 5 Day(s) or more 3M10[Other] 2 to 725023077.5StudM6 x 4 / M5 x 3

₹ 11,902.95

1 Piece(s) 7 Day(s) or more 4M10[Other] 2 to 725023077.5StudM6 x 4 / M5 x 3

₹ 5,456.89

1 Piece(s) 7 Day(s) or more 1M12[Other] 2 to 6400380112StudM10 x 2 / M8 x 1 / M6 x 2 / M4 x 1