(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Sensor (H-768)

Sensor (H-768)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,573₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Replacement parts for the soldering iron thermometer H-767.
[Features]
・ Soldering iron guideline 11 W and above
・ For digital (JIS thermocouple K class 2)
[Applications]
・ H-767 standard accessories

 
Part Number
H-768
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 8,573.49

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Division Measuring Instrument Options Applicable Measuring Instrument For Hygrothermometer / Temperature and Humidity Sensor Applicable Model H-762/767

Please check the type/dimensions/specifications of the part H-768 in the Sensor (H-768) series.

X
whatsapp-qr whatsapp-icon